! Filename: BFG540WC.S2P Version: 4.0 ! Philips part #: BFG540 Date: Jun 1994 ! Bias condition: Vce=4.0V, Ic=20.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .668 -36.3 38.536 157.3 .013 73.3 .892 -21.6 ! 41.2 100 .609 -80.4 30.413 134.7 .024 58.4 .682 -44.7 ! 34.4 200 .562 -123.2 20.100 114.3 .033 51.5 .440 -62.7 ! 28.6 300 .550 -143.4 14.352 104.5 .039 52.4 .322 -70.9 ! 25.2 400 .548 -154.8 11.063 98.6 .045 55.6 .256 -75.4 ! 22.7 500 .545 -162.4 8.991 94.4 .051 58.4 .217 -78.3 ! 20.8 600 .543 -168.0 7.576 91.0 .057 61.4 .191 -80.0 ! 19.3 700 .539 -172.8 6.543 88.3 .064 63.0 .171 -81.1 ! 17.9 800 .536 -176.8 5.758 85.9 .070 64.8 .155 -82.4 ! 16.8 900 .533 179.5 5.136 83.8 .078 66.3 .142 -84.3 ! 15.8 1000 .534 175.8 4.637 82.0 .084 67.6 .132 -86.7 ! 14.9 1200 .537 169.7 3.887 78.4 .099 69.0 .123 -92.8 ! 13.3 1400 .543 165.1 3.345 74.8 .113 69.7 .125 -97.8 ! 12.1 1600 .543 160.8 2.941 71.7 .128 70.9 .124 -98.8 ! 11.0 1800 .540 155.9 2.661 68.8 .144 70.4 .117 -99.4 ! 10.1 2000 .549 150.6 2.426 66.3 .159 70.5 .106 -106.1 ! 9.3 2200 .564 146.7 2.220 63.7 .174 70.0 .107 -119.0 ! 8.6 2400 .575 144.0 2.019 61.2 .188 70.4 .125 -128.4 ! 7.9 2600 .572 141.3 1.886 58.9 .206 69.8 .147 -129.5 ! 7.3 2800 .567 137.5 1.771 55.8 .220 68.3 .156 -127.5 ! 6.8 3000 .575 132.7 1.677 53.8 .233 68.1 .150 -129.1 ! 6.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.50 .281 159.0 .110 2000 2.20 .518 -157.0 .120