! Filename: BFG540WD.S2P Version: 4.0 ! Philips part #: BFG540 Date: Jun 1994 ! Bias condition: Vce=4.0V, Ic=30.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .591 -46.7 48.117 153.1 .011 69.6 .847 -26.5 ! 41.0 100 .554 -96.7 35.006 128.5 .020 57.0 .600 -51.9 ! 34.4 200 .537 -135.6 21.419 109.8 .029 54.3 .368 -70.4 ! 28.7 300 .536 -152.3 14.971 101.3 .035 56.8 .265 -79.3 ! 25.3 400 .537 -161.7 11.447 96.2 .041 61.0 .210 -84.6 ! 22.8 500 .538 -168.1 9.265 92.5 .049 63.6 .179 -88.3 ! 21.0 600 .535 -172.9 7.789 89.6 .056 66.3 .156 -90.8 ! 19.4 700 .533 -176.9 6.717 87.0 .063 67.7 .140 -92.8 ! 18.1 800 .530 179.5 5.908 84.9 .070 68.9 .127 -94.9 ! 16.9 900 .528 176.1 5.266 82.9 .078 70.2 .116 -97.9 ! 15.9 1000 .527 172.7 4.754 81.3 .085 70.9 .109 -101.3 ! 15.0 1200 .532 167.1 3.984 77.9 .101 71.8 .103 -109.0 ! 13.5 1400 .538 163.0 3.423 74.5 .115 72.1 .107 -113.2 ! 12.2 1600 .538 158.8 3.012 71.4 .131 72.6 .107 -114.1 ! 11.1 1800 .536 154.0 2.728 68.6 .149 71.8 .098 -115.4 ! 10.2 2000 .544 148.9 2.486 66.3 .163 71.4 .091 -124.4 ! 9.5 2200 .561 145.2 2.274 63.6 .179 70.7 .098 -137.3 ! 8.8 2400 .570 142.7 2.066 61.4 .192 70.9 .119 -144.2 ! 8.1 2600 .567 140.1 1.933 59.1 .211 70.1 .138 -142.8 ! 7.5 2800 .561 136.5 1.812 56.0 .225 68.4 .145 -139.5 ! 6.9 3000 .571 131.6 1.716 54.0 .238 68.0 .137 -141.5 ! 6.5 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.70 .312 171.0 .110 2000 2.40 .543 -155.0 .120