! Filename: BFG540WE.S2P Version: 4.0 ! Philips part #: BFG540 Date: Jun 1994 ! Bias condition: Vce=4.0V, Ic=40.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .541 -56.2 54.477 149.7 .010 69.5 .806 -30.2 ! 40.8 100 .529 -108.3 37.127 124.4 .019 56.9 .541 -56.7 ! 34.3 200 .530 -143.1 21.809 107.1 .026 56.5 .322 -75.3 ! 28.7 300 .535 -157.7 15.086 99.4 .033 60.0 .232 -84.6 ! 25.3 400 .537 -165.8 11.490 94.7 .040 64.0 .185 -90.5 ! 22.8 500 .537 -171.3 9.280 91.3 .048 66.6 .157 -94.6 ! 20.9 600 .536 -175.7 7.792 88.5 .055 68.8 .139 -97.6 ! 19.4 700 .533 -179.4 6.715 86.1 .062 70.3 .124 -100.1 ! 18.1 800 .531 177.4 5.903 84.1 .069 71.5 .114 -102.9 ! 16.9 900 .529 174.2 5.263 82.3 .078 72.2 .105 -106.3 ! 15.9 1000 .530 170.9 4.754 80.6 .086 72.7 .098 -110.3 ! 15.0 1200 .535 165.7 3.980 77.4 .102 73.3 .096 -118.5 ! 13.5 1400 .541 161.6 3.421 74.0 .117 73.1 .102 -122.5 ! 12.2 1600 .540 157.7 3.008 71.1 .133 73.7 .101 -122.9 ! 11.1 1800 .537 153.1 2.723 68.3 .151 72.5 .093 -124.7 ! 10.2 2000 .547 148.1 2.485 66.0 .166 72.1 .087 -134.6 ! 9.5 2200 .562 144.4 2.272 63.4 .181 71.3 .098 -147.0 ! 8.8 2400 .573 141.9 2.065 61.2 .194 71.3 .120 -151.8 ! 8.1 2600 .568 139.5 1.931 58.9 .213 70.3 .137 -149.1 ! 7.5 2800 .563 135.9 1.811 55.8 .227 68.5 .143 -145.7 ! 6.9 3000 .571 131.1 1.716 53.9 .241 68.0 .135 -148.1 ! 6.5 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.90 .351 179.0 .110 2000 2.60 .543 -150.0 .170