! Filename: BFG540WF.S2P Version: 4.0 ! Philips part #: BFG540 Date: Jun 1994 ! Bias condition: Vce=4.0V, Ic=50.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .506 -64.6 58.165 147.1 .010 67.2 .770 -32.9 ! 40.5 100 .520 -116.8 37.825 121.5 .018 56.5 .497 -60.0 ! 34.2 200 .532 -148.3 21.690 105.3 .025 58.4 .292 -78.3 ! 28.6 300 .538 -161.3 14.924 98.2 .032 62.3 .209 -87.7 ! 25.2 400 .541 -168.5 11.339 93.7 .039 66.1 .167 -93.9 ! 22.7 500 .542 -173.6 9.147 90.5 .046 68.5 .144 -98.3 ! 20.8 600 .541 -177.5 7.677 87.8 .055 70.6 .128 -101.4 ! 19.3 700 .538 179.1 6.612 85.5 .062 71.9 .115 -104.1 ! 17.9 800 .536 175.9 5.812 83.5 .070 72.6 .105 -106.9 ! 16.8 900 .535 172.8 5.181 81.7 .077 73.5 .098 -110.8 ! 15.8 1000 .535 169.8 4.676 80.1 .086 73.9 .093 -115.3 ! 14.9 1200 .541 164.8 3.918 76.9 .102 74.2 .092 -123.4 ! 13.4 1400 .546 160.9 3.364 73.5 .117 74.0 .099 -126.6 ! 12.1 1600 .545 157.0 2.961 70.6 .134 74.2 .099 -126.8 ! 11.0 1800 .543 152.4 2.679 67.9 .151 73.1 .091 -129.0 ! 10.1 2000 .553 147.4 2.446 65.6 .166 72.6 .087 -139.1 ! 9.4 2200 .568 144.0 2.237 62.9 .182 71.6 .099 -150.8 ! 8.7 2400 .578 141.5 2.033 60.8 .196 71.5 .121 -154.7 ! 8.0 2600 .574 139.2 1.901 58.5 .215 70.6 .139 -151.7 ! 7.4 2800 .568 135.4 1.781 55.3 .229 68.7 .143 -148.1 ! 6.8 3000 .578 130.7 1.690 53.4 .243 68.1 .135 -150.6 ! 6.4