! Filename: BFG540WG.S2P Version: 4.0 ! Philips part #: BFG540 Date: Jun 1994 ! Bias condition: Vce=8.0V, Ic=4.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .919 -13.5 10.678 169.7 .014 81.1 .979 -6.9 ! 42.5 100 .885 -32.9 10.025 156.9 .034 70.9 .931 -16.5 ! 35.4 200 .816 -62.4 8.973 139.8 .056 57.2 .808 -28.6 ! 28.4 300 .755 -87.0 7.820 126.6 .070 48.2 .695 -36.0 ! 24.4 400 .714 -105.7 6.694 116.7 .078 43.1 .609 -40.4 ! 21.6 500 .686 -119.9 5.787 109.4 .083 40.1 .548 -43.1 ! 19.6 600 .664 -131.1 5.086 103.4 .086 39.1 .504 -44.6 ! 17.9 700 .648 -139.9 4.505 98.5 .089 38.6 .472 -45.6 ! 16.5 800 .634 -147.3 4.026 94.4 .090 38.5 .446 -46.5 ! 15.3 900 .623 -153.7 3.620 90.7 .092 39.7 .425 -47.5 ! 14.2 1000 .614 -159.7 3.287 87.6 .094 40.8 .408 -48.6 ! 13.2 1200 .607 -169.6 2.785 82.0 .098 43.9 .387 -52.0 ! 11.6 1400 .610 -177.3 2.431 76.8 .102 47.0 .380 -55.7 ! 10.4 1600 .611 176.2 2.140 72.1 .108 51.8 .379 -58.5 ! 9.3 1800 .608 169.8 1.932 68.6 .117 54.5 .373 -60.7 ! 8.4 2000 .615 163.3 1.759 65.3 .125 58.3 .358 -64.5 ! 7.6 2200 .627 158.1 1.620 61.9 .135 61.4 .347 -70.7 ! 6.9 2400 .638 154.2 1.477 58.2 .145 65.1 .353 -78.2 ! 6.2 2600 .638 150.4 1.369 55.8 .160 67.3 .373 -83.9 ! 5.6 2800 .634 145.8 1.300 52.4 .173 68.3 .391 -87.0 ! 5.2 3000 .645 140.4 1.218 50.1 .187 70.1 .388 -89.8 ! 4.8