! Filename: BFG540WH.S2P Version: 4.0 ! Philips part #: BFG540 Date: Jun 1994 ! Bias condition: Vce=8.0V, Ic=10.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .832 -21.5 22.984 164.4 .014 77.7 .944 -13.0 ! 42.0 100 .769 -50.7 20.265 147.1 .029 63.9 .829 -29.3 ! 35.1 200 .669 -90.3 15.969 126.4 .043 51.6 .618 -45.7 ! 28.7 300 .615 -116.0 12.385 113.9 .051 47.3 .481 -53.5 ! 25.1 400 .590 -132.4 9.885 105.9 .056 46.6 .395 -57.4 ! 22.5 500 .576 -143.8 8.182 100.3 .060 48.1 .341 -59.5 ! 20.5 600 .566 -152.1 6.971 95.9 .065 49.8 .305 -60.6 ! 19.0 700 .557 -158.7 6.060 92.4 .070 51.7 .277 -61.0 ! 17.6 800 .551 -164.2 5.351 89.4 .074 53.4 .257 -61.3 ! 16.4 900 .545 -169.1 4.778 86.8 .079 55.4 .239 -61.9 ! 15.4 1000 .542 -173.8 4.320 84.4 .084 57.2 .225 -62.9 ! 14.4 1200 .541 178.3 3.629 80.2 .096 60.2 .209 -66.5 ! 12.9 1400 .547 172.6 3.137 76.0 .107 62.3 .204 -70.3 ! 11.7 1600 .547 167.2 2.759 72.4 .120 64.7 .204 -72.2 ! 10.5 1800 .545 161.8 2.491 69.3 .134 65.4 .197 -73.0 ! 9.6 2000 .552 155.9 2.269 66.5 .146 66.6 .182 -76.6 ! 8.8 2200 .567 151.6 2.081 63.6 .160 67.1 .174 -84.9 ! 8.2 2400 .579 148.4 1.894 60.7 .172 68.4 .182 -94.5 ! 7.5 2600 .577 145.3 1.765 58.3 .189 68.6 .204 -99.8 ! 6.9 2800 .572 141.4 1.665 55.1 .202 67.9 .217 -100.8 ! 6.4 3000 .582 136.3 1.570 53.0 .216 68.3 .213 -102.3 ! 5.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.30 .284 125.0 .130 1000 1.40 .290 134.0 .120 2000 2.10 .505 -167.0 .110