! Filename: BFG540WI.S2P Version: 4.0 ! Philips part #: BFG540 Date: Jun 1994 ! Bias condition: Vce=8.0V, Ic=20.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .743 -31.6 37.206 158.9 .013 73.5 .894 -19.6 ! 41.9 100 .661 -71.4 30.032 137.1 .025 58.9 .705 -41.5 ! 35.0 200 .575 -113.8 20.390 116.4 .034 51.5 .467 -59.3 ! 29.0 300 .546 -135.8 14.720 106.2 .041 51.8 .344 -67.5 ! 25.4 400 .536 -148.8 11.396 100.0 .046 54.2 .275 -72.0 ! 22.9 500 .531 -157.4 9.279 95.5 .052 56.7 .233 -74.5 ! 21.0 600 .526 -163.8 7.832 92.1 .059 59.2 .204 -75.9 ! 19.5 700 .521 -168.8 6.767 89.2 .065 61.4 .183 -76.8 ! 18.1 800 .517 -173.3 5.958 86.8 .071 63.1 .165 -77.7 ! 17.0 900 .512 -177.6 5.311 84.6 .077 64.8 .151 -79.1 ! 15.9 1000 .511 178.5 4.799 82.7 .085 66.1 .140 -81.1 ! 15.0 1200 .514 172.1 4.022 79.2 .099 67.6 .128 -86.8 ! 13.5 1400 .520 166.9 3.463 75.5 .113 68.5 .128 -91.3 ! 12.2 1600 .521 162.5 3.046 72.2 .127 69.8 .127 -92.4 ! 11.1 1800 .517 157.3 2.751 69.4 .143 69.2 .119 -92.4 ! 10.2 2000 .525 151.9 2.510 66.9 .158 69.4 .107 -98.2 ! 9.4 2200 .541 147.7 2.297 64.3 .172 69.2 .105 -111.1 ! 8.8 2400 .552 145.1 2.088 61.8 .185 69.7 .120 -121.6 ! 8.0 2600 .550 142.4 1.949 59.5 .203 69.2 .141 -123.6 ! 7.4 2800 .545 138.7 1.833 56.3 .217 67.7 .152 -121.5 ! 6.9 3000 .554 133.7 1.733 54.4 .230 67.4 .145 -122.8 ! 6.5 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.50 .232 140.0 .140 2000 2.20 .490 -163.0 .110