! Filename: BFG540WJ.S2P Version: 4.0 ! Philips part #: BFG540 Date: Jun 1994 ! Bias condition: Vce=8.0V, Ic=30.0mA ! IN LINE PINNING: same data as with croos emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .694 -39.1 46.197 155.2 .012 71.3 .852 -23.8 ! 41.8 100 .608 -84.3 34.715 131.4 .022 57.2 .628 -48.0 ! 35.0 200 .543 -125.1 21.829 111.9 .030 52.8 .395 -66.2 ! 29.0 300 .527 -144.4 15.392 102.9 .037 55.2 .285 -74.7 ! 25.5 400 .521 -155.6 11.808 97.5 .043 58.3 .226 -79.5 ! 23.0 500 .517 -163.0 9.569 93.5 .050 61.4 .191 -82.7 ! 21.1 600 .514 -168.4 8.051 90.5 .057 64.0 .168 -84.7 ! 19.6 700 .510 -173.1 6.945 87.8 .063 65.9 .149 -86.2 ! 18.2 800 .506 -177.1 6.110 85.6 .070 67.2 .135 -87.6 ! 17.1 900 .503 179.1 5.447 83.6 .077 68.4 .123 -89.8 ! 16.1 1000 .502 175.4 4.918 81.9 .086 69.1 .113 -92.7 ! 15.2 1200 .508 169.4 4.120 78.5 .100 70.4 .105 -100.1 ! 13.6 1400 .513 164.9 3.545 75.0 .115 70.8 .107 -104.6 ! 12.4 1600 .512 160.6 3.117 72.0 .131 71.5 .106 -105.1 ! 11.2 1800 .509 155.6 2.819 69.2 .147 70.7 .098 -105.4 ! 10.3 2000 .518 150.2 2.569 66.8 .162 70.6 .088 -113.7 ! 9.6 2200 .534 146.4 2.350 64.2 .178 69.9 .091 -128.0 ! 8.9 2400 .546 143.8 2.137 61.9 .190 70.1 .110 -136.8 ! 8.2 2600 .543 141.3 1.997 59.6 .209 69.3 .130 -136.1 ! 7.6 2800 .537 137.6 1.875 56.4 .221 67.7 .137 -132.9 ! 7.0 3000 .545 132.6 1.774 54.5 .235 67.4 .129 -134.3 ! 6.6 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.70 .241 149.0 .150 2000 2.40 .479 -163.0 .120