! Filename: BFG540WK.S2P Version: 4.0 ! Philips part #: BFG540 Date: Jun 1994 ! Bias condition: Vce=8.0V, Ic=40.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .666 -44.6 51.610 152.5 .011 70.0 .817 -26.5 ! 41.6 100 .583 -92.4 36.756 127.8 .021 56.9 .577 -51.6 ! 34.9 200 .532 -131.4 22.231 109.4 .029 54.0 .353 -69.6 ! 29.0 300 .519 -149.1 15.495 101.1 .035 56.9 .253 -77.9 ! 25.5 400 .516 -159.1 11.841 96.0 .041 61.1 .201 -82.9 ! 23.0 500 .515 -165.9 9.578 92.4 .048 63.8 .170 -86.1 ! 21.1 600 .511 -170.9 8.049 89.5 .056 66.2 .149 -88.3 ! 19.5 700 .508 -175.2 6.939 87.0 .063 67.9 .133 -90.0 ! 18.2 800 .504 -179.0 6.099 84.8 .070 69.1 .120 -91.7 ! 17.0 900 .501 177.5 5.438 82.9 .078 69.9 .109 -94.2 ! 16.0 1000 .501 173.9 4.910 81.3 .086 70.8 .101 -97.3 ! 15.1 1200 .505 168.1 4.114 78.0 .102 71.6 .096 -105.3 ! 13.6 1400 .511 163.7 3.537 74.5 .116 71.8 .099 -109.9 ! 12.3 1600 .511 159.6 3.111 71.5 .132 72.3 .098 -110.2 ! 11.2 1800 .509 154.8 2.811 68.7 .149 71.4 .090 -110.9 ! 10.3 2000 .517 149.4 2.564 66.3 .164 71.0 .080 -119.7 ! 9.6 2200 .532 145.7 2.345 63.8 .180 70.3 .086 -134.7 ! 8.9 2400 .545 143.2 2.134 61.6 .192 70.3 .107 -142.1 ! 8.2 2600 .542 140.7 1.993 59.2 .211 69.5 .126 -140.5 ! 7.6 2800 .536 137.1 1.870 56.1 .225 67.8 .132 -136.7 ! 7.0 3000 .544 132.2 1.770 54.2 .237 67.4 .124 -138.4 ! 6.6 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.90 .263 155.0 .140 2000 2.60 .494 -162.0 .130