! Filename: BFG540X.S2P Version: 3.0 ! Philips part #: BFG540 Date: Feb 1992 ! Bias condition: Vce=4V, Ic=50mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .534 -64.6 59.745 149.6 .010 65.9 .792 -32.4 ! 41.3 100 .597 -116.5 40.618 124.2 .017 50.6 .538 -62.4 ! 35.6 200 .636 -148.3 23.837 106.9 .022 47.2 .332 -86.3 ! 30.3 300 .649 -161.6 16.497 99.1 .026 49.4 .249 -100.0 ! 27.0 400 .656 -169.2 12.559 94.2 .030 53.3 .208 -109.3 ! 24.6 500 .658 -174.6 10.137 90.6 .034 56.2 .186 -115.8 ! 22.7 600 .658 -178.8 8.509 87.6 .039 59.4 .171 -120.7 ! 21.2 700 .656 177.6 7.325 85.1 .043 61.4 .159 -124.9 ! 19.9 800 .654 174.2 6.434 82.9 .048 62.9 .151 -128.7 ! 18.7 900 .653 170.9 5.729 80.9 .052 64.7 .146 -132.8 ! 17.7 1000 .654 167.7 5.164 79.1 .057 65.9 .144 -136.8 ! 16.8 1200 .661 162.3 4.312 75.6 .067 67.2 .148 -142.5 ! 15.3 1400 .667 157.9 3.685 71.8 .076 67.4 .156 -144.0 ! 14.0 1600 .666 153.5 3.229 68.5 .086 68.6 .156 -144.2 ! 12.8 1800 .666 148.5 2.912 65.4 .098 68.1 .150 -146.8 ! 11.9 2000 .679 143.3 2.647 62.8 .107 68.5 .150 -153.7 ! 11.2 2200 .696 139.4 2.405 59.8 .116 68.0 .167 -160.2 ! 10.6 2400 .706 136.5 2.166 57.4 .122 68.4 .192 -161.4 ! 9.9 2600 .703 133.7 2.011 54.7 .135 67.1 .211 -158.7 ! 9.2 2800 .696 129.3 1.869 51.0 .144 64.6 .214 -156.1 ! 8.5 3000 .709 124.4 1.763 48.7 .153 64.9 .207 -158.1 ! 8.1