! Filename: BFG541A.S2P Version: 3.0 ! Philips part #: BFG541 Date: Feb 1992 ! Bias condition: Vce=4V, Ic=4mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .891 -14.3 10.848 168.0 .014 81.7 .977 -7.6 ! 41.0 100 .844 -34.5 10.107 153.7 .033 70.1 .918 -18.0 ! 33.5 200 .742 -65.7 8.907 135.0 .054 57.6 .777 -30.2 ! 26.5 300 .652 -91.7 7.631 120.5 .067 50.2 .661 -37.0 ! 22.5 400 .591 -111.9 6.419 109.9 .075 46.4 .578 -41.2 ! 19.8 500 .552 -128.0 5.492 101.9 .081 45.0 .519 -43.9 ! 17.7 600 .525 -141.0 4.800 95.2 .086 44.9 .476 -45.9 ! 16.1 700 .506 -152.0 4.237 89.6 .091 45.4 .445 -47.7 ! 14.8 800 .493 -161.6 3.786 84.6 .095 46.2 .420 -49.3 ! 13.6 900 .485 -170.2 3.411 80.1 .100 47.6 .399 -51.2 ! 12.6 1000 .485 -178.3 3.094 76.1 .105 48.9 .381 -53.4 ! 11.7 1200 .491 168.3 2.637 68.9 .116 51.6 .353 -58.6 ! 10.2 1400 .504 157.9 2.325 61.8 .128 53.6 .335 -65.0 ! 9.1 1600 .510 148.5 2.053 55.3 .143 56.6 .318 -71.4 ! 8.0 1800 .521 139.0 1.866 50.2 .161 56.9 .298 -78.3 ! 7.2 2000 .545 130.2 1.713 44.6 .178 58.0 .274 -88.0 ! 6.5 2200 .576 123.5 1.600 39.4 .196 57.8 .260 -101.0 ! 6.1 2400 .594 118.6 1.456 33.6 .212 58.6 .262 -114.2 ! 5.5 2600 .595 113.1 1.356 29.7 .242 56.8 .264 -125.1 ! 4.9 2800 .597 105.4 1.289 23.8 .262 53.9 .253 -135.7 ! 4.4 3000 .626 97.3 1.220 19.5 .287 53.2 .237 -151.2 ! 4.1