! Filename: BFG541B.S2P Version: 3.0 ! Philips part #: BFG541 Date: Feb 1992 ! Bias condition: Vce=4V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .753 -23.0 23.482 161.5 .013 77.8 .938 -14.1 ! 40.2 100 .661 -54.2 20.228 141.8 .027 65.3 .789 -30.0 ! 32.8 200 .519 -95.4 15.119 119.7 .041 57.3 .572 -42.8 ! 26.7 300 .450 -121.8 11.361 107.0 .050 56.0 .447 -47.5 ! 23.1 400 .420 -139.5 8.914 98.8 .058 57.3 .376 -49.4 ! 20.5 500 .406 -152.4 7.317 92.9 .067 58.6 .331 -50.4 ! 18.6 600 .397 -162.3 6.218 88.0 .076 59.9 .299 -51.2 ! 17.0 700 .390 -170.7 5.397 83.7 .085 60.9 .277 -52.1 ! 15.7 800 .388 -178.3 4.770 79.9 .094 61.6 .258 -52.9 ! 14.6 900 .387 174.5 4.271 76.3 .103 62.3 .241 -54.3 ! 13.6 1000 .393 168.1 3.859 73.1 .113 62.4 .226 -56.1 ! 12.7 1200 .409 157.5 3.260 67.1 .132 62.3 .202 -61.4 ! 11.2 1400 .427 149.5 2.843 61.3 .150 61.5 .185 -68.4 ! 10.1 1600 .435 142.1 2.509 55.6 .171 61.3 .169 -75.2 ! 9.0 1800 .448 133.7 2.275 50.8 .192 59.1 .147 -82.6 ! 8.2 2000 .474 125.9 2.082 45.8 .211 57.8 .122 -95.6 ! 7.5 2200 .508 120.2 1.932 41.1 .230 55.9 .110 -117.1 ! 7.1 2400 .530 116.3 1.768 36.3 .245 55.1 .119 -137.1 ! 6.4 2600 .534 111.8 1.648 32.0 .272 52.2 .124 -150.7 ! 5.9 2800 .539 104.9 1.551 26.7 .288 48.5 .117 -165.6 ! 5.4 3000 .567 97.2 1.477 22.3 .308 47.1 .118 170.4 ! 5.1 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.30 .301 158.0 .09 2000 2.10 .525 -146.0 .14