! Filename: BFG541F.S2P Version: 3.0 ! Philips part #: BFG541 Date: Feb 1992 ! Bias condition: Vce=4V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .319 -67.1 57.333 144.2 .009 74.3 .753 -30.0 ! 39.3 100 .310 -120.1 35.488 118.0 .017 70.1 .475 -48.9 ! 32.6 200 .315 -152.0 19.920 102.1 .029 72.3 .289 -55.3 ! 26.8 300 .322 -166.1 13.699 94.5 .041 74.0 .215 -55.7 ! 23.4 400 .328 -174.9 10.392 89.4 .053 74.6 .178 -55.2 ! 21.0 500 .331 178.7 8.379 85.4 .066 74.5 .156 -55.2 ! 19.1 600 .333 173.5 7.042 81.8 .078 74.2 .140 -55.6 ! 17.5 700 .335 168.5 6.073 78.7 .090 73.4 .127 -56.2 ! 16.3 800 .338 163.3 5.348 75.6 .102 72.5 .115 -57.0 ! 15.1 900 .343 158.5 4.777 72.9 .114 71.6 .103 -58.8 ! 14.2 1000 .352 153.9 4.312 70.3 .126 70.6 .091 -61.8 ! 13.3 1200 .373 146.7 3.628 65.1 .150 68.1 .071 -71.9 ! 11.9 1400 .391 141.1 3.143 60.1 .172 65.5 .059 -87.4 ! 10.7 1600 .401 135.3 2.775 55.1 .195 63.4 .047 -105.8 ! 9.6 1800 .413 128.3 2.507 50.5 .219 60.0 .034 -136.8 ! 8.8 2000 .441 121.3 2.293 45.9 .240 57.6 .043 171.2 ! 8.2 2200 .477 116.5 2.111 41.6 .258 54.7 .076 151.8 ! 7.6 2400 .501 113.4 1.937 37.7 .273 53.1 .105 148.0 ! 7.0 2600 .507 109.6 1.809 33.1 .299 49.4 .120 141.0 ! 6.5 2800 .511 103.1 1.684 28.3 .314 45.2 .131 127.8 ! 5.9 3000 .540 95.8 1.611 24.0 .333 43.2 .161 113.7 ! 5.8