! Filename: BFG541G.S2P Version: 3.0 ! Philips part #: BFG541 Date: Feb 1992 ! Bias condition: Vce=8V, Ic=4mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .903 -13.6 10.689 168.4 .014 81.9 .978 -7.2 ! 41.5 100 .858 -32.8 9.976 154.5 .032 71.0 .923 -17.0 ! 34.1 200 .759 -62.7 8.866 136.4 .053 58.5 .791 -28.7 ! 26.9 300 .664 -87.9 7.670 121.9 .066 51.0 .678 -35.5 ! 22.9 400 .598 -107.8 6.490 111.2 .074 47.2 .596 -39.7 ! 20.1 500 .554 -124.0 5.583 103.2 .080 45.6 .537 -42.5 ! 18.0 600 .524 -137.2 4.890 96.4 .085 45.2 .494 -44.5 ! 16.4 700 .501 -148.3 4.327 90.8 .090 45.5 .463 -46.2 ! 15.0 800 .485 -158.3 3.871 85.6 .093 46.3 .437 -47.8 ! 13.8 900 .476 -167.2 3.483 81.1 .098 47.8 .416 -49.7 ! 12.8 1000 .473 -175.6 3.165 77.1 .103 49.1 .398 -51.7 ! 11.9 1200 .479 170.5 2.698 69.8 .114 51.6 .369 -56.9 ! 10.4 1400 .490 159.7 2.382 62.8 .125 53.7 .351 -62.9 ! 9.3 1600 .497 150.1 2.105 56.3 .139 56.7 .334 -69.0 ! 8.2 1800 .506 140.4 1.913 51.2 .157 57.2 .314 -75.5 ! 7.4 2000 .530 131.5 1.756 45.7 .174 58.4 .290 -84.5 ! 6.7 2200 .561 124.6 1.643 40.5 .191 58.3 .274 -96.8 ! 6.3 2400 .580 119.5 1.495 34.5 .207 59.1 .275 -109.5 ! 5.6 2600 .581 114.0 1.391 30.7 .237 57.5 .276 -120.0 ! 5.0 2800 .584 106.4 1.324 24.9 .257 54.8 .263 -129.9 ! 4.6 3000 .612 98.2 1.252 20.6 .281 54.2 .244 -144.4 ! 4.3