! Filename: BFG541I.S2P Version: 3.0 ! Philips part #: BFG541 Date: Feb 1992 ! Bias condition: Vce=8V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .627 -32.2 38.486 155.4 .011 74.9 .872 -19.8 ! 40.1 100 .501 -72.3 29.773 131.4 .022 64.7 .657 -38.1 ! 33.2 200 .382 -114.1 19.066 110.9 .033 63.0 .435 -48.4 ! 27.2 300 .344 -137.5 13.551 100.7 .043 64.5 .332 -50.7 ! 23.7 400 .331 -152.5 10.409 94.2 .053 66.7 .277 -51.1 ! 21.2 500 .325 -163.0 8.449 89.5 .064 67.6 .243 -51.4 ! 19.3 600 .322 -171.3 7.125 85.3 .075 68.2 .220 -51.5 ! 17.7 700 .320 -178.5 6.163 81.8 .086 68.3 .203 -52.0 ! 16.4 800 .320 174.7 5.431 78.4 .096 68.3 .188 -52.5 ! 15.3 900 .322 168.4 4.852 75.4 .107 67.9 .174 -53.7 ! 14.3 1000 .330 162.7 4.382 72.5 .118 67.4 .161 -55.5 ! 13.4 1200 .349 153.2 3.693 67.2 .140 66.0 .137 -61.3 ! 12.0 1400 .368 146.6 3.208 61.9 .160 64.1 .122 -69.3 ! 10.8 1600 .378 139.8 2.834 56.8 .182 62.7 .105 -76.9 ! 9.8 1800 .391 132.1 2.559 52.2 .205 59.8 .084 -85.2 ! 8.9 2000 .417 124.6 2.343 47.5 .225 57.8 .060 -106.5 ! 8.2 2200 .454 119.2 2.164 43.1 .243 55.4 .057 -146.4 ! 7.7 2400 .478 116.0 1.984 38.7 .258 54.0 .077 -169.5 ! 7.1 2600 .486 112.1 1.852 34.4 .283 50.7 .088 177.2 ! 6.6 2800 .489 105.5 1.735 29.4 .299 46.8 .089 159.1 ! 6.0 3000 .517 97.9 1.654 25.2 .317 45.0 .108 135.4 ! 5.8 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.50 .277 171.0 .10 2000 2.20 .514 -144.0 .15