! Filename: BFG541J.S2P Version: 3.0 ! Philips part #: BFG541 Date: Feb 1992 ! Bias condition: Vce=8V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .522 -40.8 48.316 150.9 .010 73.6 .820 -23.8 ! 39.9 100 .403 -86.7 34.010 125.2 .020 65.9 .574 -42.6 ! 33.1 200 .328 -127.3 20.288 106.7 .031 66.7 .365 -51.0 ! 27.3 300 .310 -148.1 14.166 97.8 .042 69.2 .276 -52.2 ! 23.8 400 .305 -161.0 10.806 92.1 .053 70.6 .230 -52.0 ! 21.3 500 .304 -170.1 8.740 87.8 .065 71.1 .203 -51.9 ! 19.4 600 .304 -177.1 7.354 84.0 .076 71.4 .183 -52.1 ! 17.9 700 .303 176.6 6.350 80.7 .087 70.9 .168 -52.4 ! 16.6 800 .304 170.5 5.594 77.5 .098 70.5 .155 -53.0 ! 15.5 900 .308 164.7 4.996 74.7 .110 69.9 .142 -54.2 ! 14.5 1000 .317 159.2 4.507 72.0 .122 69.0 .129 -56.2 ! 13.6 1200 .337 150.7 3.797 66.8 .144 67.1 .107 -63.0 ! 12.2 1400 .357 144.6 3.297 61.7 .165 64.9 .093 -72.6 ! 11.0 1600 .367 138.4 2.907 56.7 .188 63.1 .076 -81.9 ! 9.9 1800 .379 130.8 2.628 52.1 .211 60.0 .056 -93.8 ! 9.1 2000 .405 123.4 2.402 47.6 .231 57.7 .038 -131.5 ! 8.4 2200 .443 118.5 2.216 43.3 .249 55.1 .053 -179.3 ! 7.9 2400 .468 115.4 2.033 39.2 .264 53.5 .080 167.5 ! 7.3 2600 .476 111.7 1.897 34.8 .290 50.1 .094 157.4 ! 6.7 2800 .481 105.2 1.774 29.9 .305 46.0 .100 140.9 ! 6.2 3000 .508 97.6 1.692 25.7 .323 44.1 .125 122.2 ! 5.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.70 .342 180.0 .09 2000 2.40 .533 -139.0 .17