! Filename: BFG541L.S2P Version: 3.0 ! Philips part #: BFG541 Date: Feb 1992 ! Bias condition: Vce=8V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .399 -54.3 59.171 145.2 .009 72.8 .744 -28.3 ! 39.7 100 .322 -105.0 37.203 119.1 .018 68.0 .481 -46.6 ! 33.0 200 .293 -141.7 21.045 102.9 .029 70.9 .297 -52.5 ! 27.3 300 .291 -158.9 14.501 95.2 .041 73.2 .225 -52.5 ! 23.8 400 .293 -169.2 11.008 90.1 .053 73.8 .189 -51.8 ! 21.4 500 .295 -176.7 8.883 86.2 .065 73.9 .166 -51.5 ! 19.5 600 .296 177.4 7.457 82.6 .077 73.6 .150 -51.7 ! 17.9 700 .297 171.9 6.437 79.6 .089 73.1 .138 -52.1 ! 16.7 800 .299 166.3 5.668 76.6 .100 72.2 .126 -52.6 ! 15.5 900 .302 161.0 5.060 73.8 .112 71.2 .114 -54.0 ! 14.6 1000 .313 156.2 4.568 71.2 .124 70.3 .103 -56.3 ! 13.7 1200 .334 148.3 3.841 66.2 .147 67.9 .082 -64.4 ! 12.2 1400 .354 142.6 3.330 61.2 .169 65.4 .068 -77.1 ! 11.0 1600 .363 136.8 2.939 56.4 .192 63.3 .053 -89.9 ! 10.0 1800 .377 129.8 2.656 51.9 .216 59.9 .034 -111.7 ! 9.2 2000 .404 122.5 2.427 47.4 .236 57.6 .031 -173.9 ! 8.5 2200 .441 117.6 2.237 43.1 .255 54.9 .061 156.5 ! 7.9 2400 .467 114.6 2.053 39.2 .270 53.1 .090 151.4 ! 7.4 2600 .475 111.1 1.915 34.7 .295 49.5 .106 144.0 ! 6.8 2800 .479 104.8 1.786 29.9 .310 45.4 .115 129.3 ! 6.2 3000 .507 97.2 1.706 25.7 .328 43.4 .143 114.4 ! 6.0