! Filename: BFG590A.S2P Version: 4.0 ! Philips part #: BFG590 Date: Jun 1994 ! Bias condition: Vce=4V; Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .829 -28.8 19.813 161.8 .018 75.4 .947 -14.9 ! 40.9 100 .767 -66.0 16.870 140.7 .037 57.8 .797 -32.2 ! 32.8 200 .692 -107.7 12.156 118.5 .053 43.5 .575 -47.1 ! 26.3 300 .661 -131.4 9.016 105.9 .059 38.6 .447 -53.3 ! 22.6 400 .652 -145.7 7.062 97.7 .063 37.5 .374 -56.5 ! 20.0 500 .649 -155.5 5.793 91.5 .066 37.8 .330 -58.4 ! 18.1 600 .647 -162.7 4.897 86.4 .070 39.6 .303 -59.9 ! 16.6 700 .647 -168.4 4.245 82.1 .073 41.4 .285 -61.5 ! 15.3 800 .645 -173.3 3.745 78.2 .076 43.7 .272 -63.2 ! 14.1 900 .644 -177.6 3.353 74.6 .080 45.7 .263 -65.3 ! 13.1 1000 .645 178.5 3.038 71.3 .084 47.6 .256 -67.6 ! 12.3 1200 .651 171.5 2.556 65.1 .093 51.5 .251 -73.4 ! 10.8 1400 .660 165.5 2.209 59.4 .104 55.0 .254 -79.7 ! 9.7 1600 .669 160.2 1.952 53.8 .115 57.1 .262 -85.6 ! 8.7 1800 .678 155.2 1.749 48.8 .128 59.4 .268 -91.5 ! 7.9 2000 .693 150.6 1.590 44.1 .142 60.8 .276 -98.3 ! 7.2 2200 .706 146.7 1.450 39.6 .157 61.6 .290 -105.9 ! 6.6 2400 .714 143.1 1.341 35.0 .173 61.6 .315 -112.3 ! 6.1 2600 .718 139.0 1.248 30.4 .189 60.8 .342 -117.3 ! 5.6 2800 .729 134.4 1.175 26.7 .207 60.3 .361 -121.4 ! 5.3 3000 .753 130.4 1.107 23.3 .226 59.2 .373 -126.7 ! 5.2