! Filename: BFG590B.S2P Version: 4.0 ! Philips part #: BFG590 Date: Jun 1994 ! Bias condition: Vce=4V; Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .757 -36.8 29.217 157.9 .017 72.4 .917 -20.5 ! 41.0 100 .691 -80.3 22.944 134.2 .033 54.9 .715 -42.4 ! 33.1 200 .635 -121.2 14.977 113.1 .045 44.1 .474 -60.5 ! 26.9 300 .619 -141.9 10.715 102.2 .051 42.5 .351 -69.1 ! 23.3 400 .615 -154.1 8.269 95.1 .056 43.6 .283 -74.2 ! 20.8 500 .616 -162.4 6.730 89.7 .060 45.7 .244 -77.8 ! 18.9 600 .616 -168.5 5.663 85.2 .066 48.0 .218 -80.6 ! 17.3 700 .616 -173.4 4.895 81.4 .071 50.2 .201 -83.2 ! 16.0 800 .615 -177.8 4.313 77.9 .077 52.2 .189 -85.6 ! 14.9 900 .614 178.4 3.860 74.8 .083 53.8 .181 -88.3 ! 13.9 1000 .616 174.9 3.495 71.7 .089 55.2 .175 -91.2 ! 13.1 1200 .622 168.4 2.935 66.2 .101 57.2 .171 -97.8 ! 11.6 1400 .630 163.0 2.540 60.9 .115 58.7 .177 -103.8 ! 10.4 1600 .639 158.0 2.241 55.7 .129 59.4 .185 -108.9 ! 9.4 1800 .649 153.4 2.013 51.1 .143 59.9 .192 -113.8 ! 8.6 2000 .663 149.1 1.830 46.6 .158 60.0 .202 -120.1 ! 7.9 2200 .676 145.4 1.674 42.4 .172 59.8 .218 -126.5 ! 7.3 2400 .683 142.1 1.548 37.9 .188 58.9 .243 -131.0 ! 6.8 2600 .686 138.4 1.445 33.4 .202 57.6 .267 -133.9 ! 6.3 2800 .697 134.0 1.367 29.7 .218 56.7 .283 -136.5 ! 6.0 3000 .719 130.1 1.293 26.2 .236 55.3 .295 -140.6 ! 5.8