! Filename: BFG590C.S2P Version: 4.0 ! Philips part #: BFG590 Date: Jun 1994 ! Bias condition: Vce=4V; Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .724 -41.7 34.209 155.6 .017 71.4 .896 -23.6 ! 40.9 100 .660 -87.7 25.580 130.9 .032 53.6 .672 -47.9 ! 33.3 200 .615 -127.3 16.025 110.7 .042 44.7 .430 -67.7 ! 27.0 300 .604 -146.7 11.322 100.5 .048 44.8 .315 -77.7 ! 23.5 400 .603 -157.8 8.696 93.9 .053 46.9 .253 -84.3 ! 21.0 500 .605 -165.5 7.054 88.8 .058 49.1 .217 -89.3 ! 19.2 600 .606 -171.1 5.926 84.7 .065 51.6 .194 -93.2 ! 17.6 700 .606 -175.6 5.120 81.0 .071 53.8 .179 -96.6 ! 16.3 800 .605 -179.7 4.510 77.7 .078 55.4 .168 -99.9 ! 15.2 900 .604 176.6 4.033 74.7 .084 56.8 .161 -103.2 ! 14.2 1000 .606 173.3 3.649 71.8 .091 57.7 .156 -106.7 ! 13.3 1200 .612 167.0 3.064 66.5 .105 59.3 .155 -113.6 ! 11.9 1400 .621 161.9 2.653 61.4 .120 60.1 .162 -119.1 ! 10.7 1600 .629 157.0 2.342 56.4 .134 60.1 .170 -123.4 ! 9.7 1800 .639 152.5 2.103 51.9 .149 60.2 .177 -127.7 ! 8.9 2000 .652 148.3 1.913 47.6 .164 59.9 .188 -133.3 ! 8.2 2200 .665 144.7 1.752 43.5 .179 59.3 .205 -138.7 ! 7.6 2400 .673 141.5 1.620 39.0 .194 58.1 .229 -141.8 ! 7.0 2600 .674 137.9 1.513 34.5 .208 56.6 .251 -143.6 ! 6.5 2800 .685 133.6 1.433 30.9 .224 55.4 .265 -145.4 ! 6.2 3000 .707 129.7 1.356 27.4 .241 54.0 .276 -149.1 ! 6.0