! Filename: BFG590D.S2P Version: 4.0 ! Philips part #: BFG590 Date: Jun 1994 ! Bias condition: Vce=4V; Ic=40mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .706 -45.1 37.111 153.9 .017 70.1 .881 -25.7 ! 40.9 100 .646 -92.6 26.865 128.7 .031 52.6 .643 -51.3 ! 33.2 200 .608 -131.1 16.447 109.1 .040 45.0 .404 -72.1 ! 27.1 300 .600 -149.5 11.539 99.4 .046 46.0 .295 -83.0 ! 23.6 400 .599 -160.0 8.839 93.1 .052 48.5 .237 -90.4 ! 21.1 500 .602 -167.2 7.158 88.2 .058 51.1 .204 -96.1 ! 19.2 600 .603 -172.6 6.008 84.2 .064 53.5 .184 -100.7 ! 17.7 700 .602 -177.0 5.190 80.6 .071 55.5 .170 -104.7 ! 16.4 800 .603 179.1 4.571 77.5 .078 57.1 .160 -108.3 ! 15.3 900 .601 175.6 4.089 74.5 .085 58.3 .154 -112.0 ! 14.3 1000 .603 172.3 3.695 71.6 .092 59.1 .151 -115.6 ! 13.4 1200 .610 166.2 3.105 66.5 .107 60.3 .151 -122.6 ! 12.0 1400 .618 161.2 2.688 61.4 .122 60.8 .159 -127.6 ! 10.8 1600 .626 156.4 2.374 56.5 .137 60.5 .167 -131.3 ! 9.8 1800 .636 151.9 2.129 52.1 .152 60.4 .174 -135.4 ! 9.0 2000 .650 147.8 1.938 47.8 .168 59.9 .186 -140.5 ! 8.3 2200 .662 144.3 1.774 43.7 .182 59.2 .203 -145.1 ! 7.7 2400 .669 141.1 1.643 39.3 .197 57.9 .226 -147.6 ! 7.1 2600 .671 137.6 1.531 34.9 .211 56.1 .247 -149.0 ! 6.6 2800 .682 133.2 1.454 31.3 .227 54.8 .260 -150.4 ! 6.3 3000 .704 129.4 1.377 27.8 .244 53.3 .271 -153.8 ! 6.1