! Filename: BFG590E.S2P Version: 4.0 ! Philips part #: BFG590 Date: Jun 1994 ! Bias condition: Vce=4V; Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .696 -47.8 38.810 152.7 .016 69.5 .867 -27.3 ! 40.7 100 .638 -96.3 27.420 127.1 .030 51.8 .619 -53.7 ! 33.1 200 .605 -134.0 16.520 108.0 .039 45.2 .385 -74.9 ! 27.0 300 .600 -151.6 11.537 98.6 .045 46.8 .280 -86.2 ! 23.5 400 .600 -161.7 8.821 92.4 .051 49.5 .227 -94.1 ! 21.1 500 .603 -168.6 7.137 87.7 .057 52.3 .196 -100.2 ! 19.2 600 .604 -173.7 5.988 83.7 .064 54.7 .177 -105.0 ! 17.7 700 .603 -177.9 5.170 80.2 .071 56.6 .165 -109.3 ! 16.4 800 .603 178.3 4.554 77.1 .078 58.1 .156 -113.1 ! 15.2 900 .603 174.8 4.070 74.2 .086 59.2 .151 -116.8 ! 14.3 1000 .604 171.6 3.684 71.3 .093 59.9 .148 -120.6 ! 13.4 1200 .611 165.6 3.095 66.3 .108 60.8 .150 -127.3 ! 11.9 1400 .620 160.6 2.677 61.3 .124 61.2 .158 -132.0 ! 10.8 1600 .628 155.9 2.364 56.3 .138 60.8 .167 -135.6 ! 9.8 1800 .636 151.4 2.122 51.9 .154 60.6 .174 -139.4 ! 8.9 2000 .651 147.4 1.931 47.7 .169 60.0 .186 -144.2 ! 8.3 2200 .664 143.9 1.767 43.6 .184 59.1 .204 -148.5 ! 7.7 2400 .670 140.8 1.638 39.2 .199 57.7 .226 -150.6 ! 7.1 2600 .672 137.2 1.526 34.8 .213 55.9 .246 -151.8 ! 6.6 2800 .682 133.0 1.449 31.2 .229 54.6 .259 -153.1 ! 6.2 3000 .703 129.1 1.374 27.7 .245 53.0 .270 -156.3 ! 6.0