! Filename: BFG590F.S2P Version: 4.0 ! Philips part #: BFG590 Date: Jun 1994 ! Bias condition: Vce=4V; Ic=60mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .690 -50.5 39.700 151.4 .016 67.8 .853 -28.5 ! 40.4 100 .635 -99.7 27.454 125.7 .030 50.7 .597 -55.6 ! 32.9 200 .608 -136.6 16.335 106.9 .038 44.9 .367 -76.8 ! 26.9 300 .603 -153.5 11.360 97.8 .044 46.9 .268 -88.3 ! 23.4 400 .604 -163.1 8.672 91.8 .050 50.3 .217 -96.3 ! 20.9 500 .607 -169.8 7.014 87.1 .057 52.7 .189 -102.5 ! 19.1 600 .609 -174.7 5.882 83.2 .064 55.2 .171 -107.5 ! 17.5 700 .608 -178.9 5.077 79.8 .071 57.2 .160 -111.8 ! 16.2 800 .608 177.5 4.469 76.6 .078 58.7 .153 -115.4 ! 15.1 900 .607 174.1 3.999 73.7 .086 59.8 .148 -119.4 ! 14.1 1000 .609 170.9 3.616 70.9 .093 60.5 .146 -123.1 ! 13.3 1200 .616 165.1 3.040 65.9 .108 61.3 .149 -129.6 ! 11.8 1400 .624 160.1 2.629 60.9 .124 61.5 .158 -134.1 ! 10.6 1600 .633 155.5 2.320 55.9 .139 61.1 .166 -137.5 ! 9.7 1800 .641 151.1 2.082 51.5 .154 60.8 .175 -141.2 ! 8.8 2000 .656 146.9 1.895 47.3 .170 60.1 .187 -145.9 ! 8.1 2200 .668 143.6 1.736 43.3 .185 59.3 .204 -150.1 ! 7.5 2400 .674 140.4 1.607 38.8 .200 57.8 .227 -151.9 ! 7.0 2600 .676 136.8 1.499 34.4 .214 55.9 .247 -152.9 ! 6.4 2800 .687 132.7 1.423 30.8 .230 54.6 .260 -154.2 ! 6.1 3000 .709 128.8 1.349 27.3 .247 53.0 .271 -157.4 ! 6.0