! Filename: BFG590G.S2P Version: 4.0 ! Philips part #: BFG590 Date: Jun 1994 ! Bias condition: Vce=4V; Ic=70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .682 -53.6 39.981 150.1 .017 67.3 .836 -29.9 ! 40.0 100 .634 -103.4 27.076 124.2 .029 49.6 .575 -57.2 ! 32.6 200 .612 -139.2 15.925 105.9 .038 44.7 .350 -78.2 ! 26.6 300 .610 -155.5 11.036 97.0 .044 47.2 .255 -89.6 ! 23.2 400 .612 -164.7 8.415 91.1 .050 50.4 .208 -97.6 ! 20.7 500 .615 -171.0 6.798 86.5 .056 53.1 .181 -103.8 ! 18.9 600 .616 -175.8 5.697 82.6 .063 55.6 .165 -108.7 ! 17.3 700 .616 -179.8 4.920 79.2 .071 57.5 .155 -112.9 ! 16.0 800 .616 176.6 4.329 76.1 .078 59.1 .149 -116.6 ! 14.9 900 .616 173.3 3.871 73.2 .086 60.1 .145 -120.3 ! 13.9 1000 .617 170.2 3.502 70.4 .093 60.8 .143 -124.1 ! 13.1 1200 .624 164.4 2.942 65.3 .108 61.7 .147 -130.4 ! 11.6 1400 .633 159.5 2.547 60.3 .124 61.9 .157 -134.7 ! 10.4 1600 .640 155.0 2.247 55.3 .140 61.3 .166 -138.1 ! 9.4 1800 .650 150.6 2.019 50.9 .155 60.9 .175 -141.7 ! 8.6 2000 .663 146.6 1.837 46.7 .171 60.2 .188 -146.3 ! 8.0 2200 .676 143.1 1.682 42.6 .186 59.5 .206 -150.3 ! 7.4 2400 .682 140.0 1.558 38.2 .201 57.9 .229 -152.3 ! 6.8 2600 .684 136.4 1.452 33.7 .215 56.1 .250 -153.3 ! 6.3 2800 .694 132.2 1.379 30.1 .231 54.7 .263 -154.5 ! 6.0 3000 .716 128.4 1.307 26.8 .248 53.1 .273 -157.8 ! 5.8