! Filename: BFG590H.S2P Version: 4.0 ! Philips part #: BFG590 Date: Jun 1994 ! Bias condition: Vce=4V; Ic=80mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .676 -57.9 39.387 148.4 .018 65.4 .814 -31.4 ! 39.3 100 .638 -108.2 26.029 122.3 .030 48.1 .545 -58.9 ! 32.1 200 .622 -142.5 15.116 104.6 .038 43.7 .328 -79.4 ! 26.2 300 .622 -157.8 10.442 96.0 .043 46.6 .239 -90.3 ! 22.8 400 .624 -166.5 7.950 90.2 .049 50.7 .196 -98.2 ! 20.3 500 .627 -172.6 6.418 85.7 .056 53.3 .172 -104.0 ! 18.4 600 .629 -177.1 5.379 81.9 .063 55.7 .158 -108.8 ! 16.9 700 .628 179.0 4.642 78.5 .070 57.6 .149 -112.8 ! 15.6 800 .629 175.5 4.086 75.4 .078 59.2 .144 -116.3 ! 14.5 900 .628 172.3 3.650 72.4 .085 60.3 .141 -120.0 ! 13.5 1000 .629 169.3 3.303 69.6 .093 61.1 .140 -123.6 ! 12.7 1200 .638 163.6 2.777 64.5 .108 61.9 .146 -129.8 ! 11.2 1400 .646 158.7 2.404 59.4 .124 62.1 .157 -134.0 ! 10.1 1600 .654 154.3 2.123 54.5 .140 61.6 .167 -137.3 ! 9.1 1800 .662 149.9 1.908 50.0 .155 61.3 .177 -141.1 ! 8.3 2000 .677 145.9 1.736 45.8 .171 60.5 .190 -145.7 ! 7.6 2200 .688 142.5 1.591 41.6 .186 59.7 .209 -149.7 ! 7.0 2400 .694 139.4 1.473 37.2 .202 58.2 .233 -151.7 ! 6.5 2600 .697 135.8 1.373 32.8 .216 56.2 .254 -152.9 ! 5.9 2800 .706 131.5 1.302 29.2 .232 54.8 .268 -154.4 ! 5.6 3000 .729 127.7 1.236 25.8 .249 53.2 .280 -157.6 ! 5.5