! Filename: BFG590I.S2P Version: 4.0 ! Philips part #: BFG590 Date: Jun 1994 ! Bias condition: Vce=8V; Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .861 -25.8 19.182 163.1 .016 76.7 .955 -12.7 ! 42.1 100 .796 -60.1 16.645 143.1 .034 60.1 .826 -27.7 ! 33.8 200 .706 -100.6 12.336 121.0 .050 45.2 .619 -40.9 ! 26.9 300 .664 -125.0 9.286 108.0 .056 39.8 .493 -46.1 ! 23.1 400 .646 -140.4 7.322 99.4 .060 38.2 .421 -48.3 ! 20.5 500 .640 -151.0 6.031 93.0 .063 38.2 .377 -49.6 ! 18.6 600 .637 -158.8 5.108 87.7 .066 39.6 .349 -50.7 ! 17.0 700 .634 -164.9 4.433 83.3 .069 41.4 .331 -51.8 ! 15.7 800 .631 -170.2 3.910 79.3 .072 43.3 .318 -53.1 ! 14.5 900 .630 -174.9 3.502 75.7 .075 45.9 .308 -54.8 ! 13.5 1000 .631 -179.0 3.174 72.3 .079 47.8 .301 -56.8 ! 12.6 1200 .636 173.6 2.669 66.0 .087 51.9 .293 -61.8 ! 11.2 1400 .644 167.3 2.310 60.2 .097 55.8 .293 -67.6 ! 10.0 1600 .654 161.9 2.039 54.5 .107 58.6 .298 -73.4 ! 9.0 1800 .663 156.7 1.829 49.5 .119 61.1 .302 -79.0 ! 8.2 2000 .678 152.0 1.659 44.7 .133 62.8 .306 -85.6 ! 7.5 2200 .693 147.8 1.513 40.1 .148 64.0 .315 -93.2 ! 6.9 2400 .701 144.3 1.397 35.5 .163 64.1 .337 -100.1 ! 6.4 2600 .705 140.2 1.301 30.8 .180 63.5 .362 -105.8 ! 5.9 2800 .717 135.6 1.224 27.0 .197 63.2 .379 -110.4 ! 5.6 3000 .742 131.4 1.150 23.5 .217 62.2 .389 -115.8 ! 5.4