! Filename: BFG590J.S2P Version: 4.0 ! Philips part #: BFG590 Date: Jun 1994 ! Bias condition: Vce=8V; Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .804 -32.4 28.448 159.6 .016 74.0 .928 -17.4 ! 42.2 100 .724 -72.4 23.000 136.9 .032 57.1 .749 -36.7 ! 34.0 200 .641 -113.2 15.469 115.5 .043 45.4 .515 -52.3 ! 27.4 300 .611 -135.5 11.197 104.0 .049 43.0 .389 -58.7 ! 23.7 400 .601 -148.9 8.685 96.6 .054 43.8 .319 -61.8 ! 21.2 500 .599 -158.0 7.086 90.9 .058 45.2 .277 -63.7 ! 19.3 600 .598 -164.7 5.968 86.4 .063 47.6 .250 -65.1 ! 17.7 700 .596 -170.0 5.165 82.4 .068 49.8 .232 -66.5 ! 16.4 800 .595 -174.7 4.551 78.9 .073 51.8 .219 -67.9 ! 15.3 900 .594 -178.8 4.072 75.7 .078 53.7 .210 -69.8 ! 14.3 1000 .594 177.4 3.686 72.6 .084 55.0 .202 -71.8 ! 13.4 1200 .601 170.6 3.100 66.9 .095 57.3 .195 -77.4 ! 11.9 1400 .610 164.9 2.680 61.6 .108 59.2 .197 -83.4 ! 10.8 1600 .618 159.8 2.364 56.3 .121 60.2 .202 -88.8 ! 9.7 1800 .628 155.0 2.121 51.6 .134 61.0 .206 -94.0 ! 8.9 2000 .642 150.6 1.928 47.1 .149 61.4 .212 -100.7 ! 8.2 2200 .657 146.9 1.762 42.8 .163 61.6 .223 -108.1 ! 7.6 2400 .664 143.5 1.630 38.3 .178 60.8 .246 -114.2 ! 7.0 2600 .668 139.7 1.519 33.7 .192 59.7 .270 -118.5 ! 6.5 2800 .680 135.4 1.436 29.9 .208 59.0 .286 -121.9 ! 6.2 3000 .703 131.3 1.354 26.3 .225 57.7 .297 -126.6 ! 6.0