! Filename: BFG590K.S2P Version: 4.0 ! Philips part #: BFG590 Date: Jun 1994 ! Bias condition: Vce=8V; Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .785 -36.0 33.080 157.6 .015 72.8 .910 -20.0 ! 42.2 100 .698 -78.3 25.655 133.8 .030 55.5 .709 -41.1 ! 34.1 200 .619 -118.6 16.574 113.0 .041 45.8 .469 -57.9 ! 27.6 300 .594 -139.7 11.830 102.3 .047 44.7 .348 -65.1 ! 23.9 400 .587 -152.3 9.126 95.3 .051 46.3 .281 -69.0 ! 21.4 500 .586 -160.8 7.420 90.0 .057 48.4 .241 -71.6 ! 19.5 600 .584 -167.0 6.240 85.7 .062 50.7 .216 -73.6 ! 17.9 700 .583 -172.1 5.395 81.9 .068 52.9 .198 -75.5 ! 16.6 800 .582 -176.5 4.753 78.6 .074 54.6 .186 -77.2 ! 15.5 900 .581 179.6 4.249 75.4 .080 56.2 .177 -79.4 ! 14.5 1000 .582 176.0 3.845 72.5 .086 57.3 .170 -82.0 ! 13.6 1200 .589 169.3 3.231 67.1 .099 59.1 .164 -88.0 ! 12.2 1400 .597 163.8 2.793 61.8 .113 60.2 .167 -94.1 ! 11.0 1600 .606 158.8 2.466 56.8 .127 60.6 .173 -99.3 ! 10.0 1800 .615 154.2 2.213 52.1 .140 61.1 .178 -104.4 ! 9.1 2000 .630 149.9 2.013 47.8 .155 61.0 .184 -111.0 ! 8.4 2200 .643 146.2 1.840 43.5 .169 60.7 .197 -118.1 ! 7.8 2400 .652 143.0 1.703 39.0 .184 59.7 .220 -123.2 ! 7.2 2600 .655 139.4 1.589 34.5 .198 58.3 .243 -126.7 ! 6.7 2800 .667 135.0 1.502 30.8 .213 57.4 .259 -129.3 ! 6.4 3000 .689 131.1 1.420 27.2 .230 56.1 .269 -133.5 ! 6.2