! Filename: BFG590L.S2P Version: 4.0 ! Philips part #: BFG590 Date: Jun 1994 ! Bias condition: Vce=8V; Ic=40mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .777 -38.3 35.623 156.3 .015 72.2 .897 -21.6 ! 42.1 100 .686 -82.0 26.887 131.9 .030 55.1 .683 -43.8 ! 34.1 200 .610 -121.8 16.979 111.5 .039 45.6 .442 -60.9 ! 27.6 300 .587 -142.3 12.033 101.2 .045 45.5 .325 -68.5 ! 23.9 400 .581 -154.3 9.254 94.5 .051 47.8 .261 -72.8 ! 21.4 500 .581 -162.4 7.513 89.3 .056 49.9 .224 -75.8 ! 19.5 600 .579 -168.5 6.313 85.1 .062 52.4 .199 -78.1 ! 18.0 700 .578 -173.3 5.452 81.5 .068 54.3 .183 -80.3 ! 16.6 800 .578 -177.5 4.801 78.2 .074 56.1 .171 -82.3 ! 15.5 900 .577 178.6 4.294 75.1 .081 57.6 .163 -84.7 ! 14.5 1000 .577 175.1 3.885 72.2 .088 58.5 .157 -87.6 ! 13.7 1200 .585 168.5 3.263 66.9 .101 60.0 .151 -94.0 ! 12.2 1400 .593 163.2 2.823 61.8 .115 61.0 .155 -100.0 ! 11.0 1600 .602 158.4 2.491 56.7 .129 60.9 .161 -105.1 ! 10.0 1800 .611 153.7 2.236 52.2 .143 61.1 .167 -110.0 ! 9.1 2000 .625 149.4 2.033 47.8 .158 60.8 .174 -116.5 ! 8.4 2200 .639 145.8 1.860 43.6 .172 60.3 .188 -123.3 ! 7.8 2400 .648 142.7 1.722 39.1 .187 59.3 .210 -127.9 ! 7.3 2600 .651 139.1 1.605 34.6 .201 57.8 .233 -130.8 ! 6.7 2800 .662 134.8 1.520 30.9 .216 56.8 .248 -133.1 ! 6.4 3000 .685 130.8 1.437 27.3 .232 55.4 .259 -137.1 ! 6.2