! Filename: BFG591A.S2P Version: 4.0 ! Philips part #: BFG591 Date: Jun 1994 ! Bias condition: Vce=12V; Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .776 -26.3 19.065 162.1 .015 77.2 .955 -12.2 ! 40.2 100 .694 -60.9 16.283 141.2 .031 62.9 .822 -25.8 ! 32.0 200 .580 -102.0 11.832 118.9 .045 52.4 .625 -36.3 ! 25.4 300 .529 -127.7 8.836 106.0 .053 50.2 .513 -39.8 ! 21.7 400 .505 -144.9 6.933 97.4 .060 51.0 .450 -41.3 ! 19.1 500 .495 -157.3 5.685 91.1 .066 53.2 .413 -42.6 ! 17.1 600 .489 -167.2 4.842 85.9 .073 55.1 .388 -44.1 ! 15.6 700 .487 -175.4 4.213 81.2 .080 57.3 .369 -45.9 ! 14.3 800 .487 177.2 3.737 76.8 .087 59.2 .355 -48.0 ! 13.2 900 .490 170.3 3.347 72.8 .095 61.1 .343 -50.6 ! 12.2 1000 .496 164.1 3.029 69.4 .104 62.5 .332 -53.6 ! 11.4 1200 .516 153.7 2.572 62.7 .122 64.4 .314 -60.7 ! 10.0 1400 .534 145.2 2.262 56.0 .140 65.3 .302 -68.8 ! 9.0 1600 .543 137.3 1.999 49.5 .163 66.8 .288 -77.5 ! 7.9 1800 .558 128.4 1.821 44.3 .188 65.3 .272 -87.0 ! 7.2 2000 .588 120.2 1.670 38.6 .210 65.0 .256 -100.4 ! 6.6 2200 .625 114.5 1.560 33.6 .232 63.6 .252 -116.1 ! 6.3 2400 .645 110.3 1.419 28.0 .255 63.5 .266 -130.7 ! 5.7 2600 .651 104.9 1.323 24.1 .291 60.0 .277 -143.2 ! 5.2 2800 .657 97.5 1.253 18.0 .313 56.1 .277 -156.3 ! 4.8 3000 .693 89.7 1.189 13.6 .344 54.8 .280 -172.8 ! 4.7