! Filename: BFG591B.S2P Version: 4.0 ! Philips part #: BFG591 Date: Jun 1994 ! Bias condition: Vce=12V; Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .683 -32.0 27.549 158.7 .014 75.1 .928 -16.1 ! 40.1 100 .587 -71.0 21.852 135.3 .028 62.6 .749 -32.6 ! 32.2 200 .487 -112.4 14.517 114.0 .041 55.9 .528 -43.5 ! 25.8 300 .450 -136.3 10.482 102.5 .050 56.1 .415 -46.7 ! 22.2 400 .436 -151.9 8.113 94.9 .058 58.1 .354 -47.7 ! 19.7 500 .430 -163.0 6.606 89.4 .067 60.2 .318 -48.6 ! 17.7 600 .428 -171.9 5.598 84.7 .077 61.7 .293 -49.6 ! 16.2 700 .428 -179.3 4.855 80.5 .086 63.1 .274 -51.0 ! 14.9 800 .428 173.8 4.294 76.6 .096 63.9 .260 -52.8 ! 13.8 900 .432 167.3 3.845 72.9 .106 64.7 .247 -55.1 ! 12.9 1000 .439 161.4 3.480 69.8 .116 65.1 .236 -57.9 ! 12.0 1200 .461 151.8 2.948 63.6 .137 65.1 .216 -65.2 ! 10.6 1400 .482 144.1 2.581 57.4 .157 64.3 .203 -73.6 ! 9.6 1600 .491 136.9 2.285 51.4 .181 64.2 .188 -82.6 ! 8.5 1800 .506 128.4 2.077 46.1 .205 61.7 .171 -93.0 ! 7.8 2000 .535 120.3 1.904 40.8 .226 60.6 .155 -109.9 ! 7.2 2200 .574 114.9 1.772 36.1 .246 58.8 .154 -129.9 ! 6.8 2400 .598 111.1 1.622 30.9 .266 58.3 .173 -146.1 ! 6.3 2600 .607 106.1 1.517 26.6 .297 54.9 .186 -159.0 ! 5.8 2800 .613 99.1 1.431 20.8 .316 51.0 .188 -173.1 ! 5.3 3000 .649 91.5 1.365 16.3 .342 49.8 .199 168.7 ! 5.2