! Filename: BFG591C.S2P Version: 4.0 ! Philips part #: BFG591 Date: Jun 1994 ! Bias condition: Vce=12V; Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .639 -35.1 31.958 156.8 .013 75.0 .912 -18.2 ! 40.1 100 .540 -76.1 24.350 132.6 .027 62.5 .711 -36.0 ! 32.3 200 .450 -117.2 15.613 111.9 .039 57.7 .483 -47.2 ! 26.0 300 .419 -140.2 11.142 101.0 .048 59.1 .372 -50.3 ! 22.4 400 .409 -155.0 8.583 93.9 .058 61.1 .313 -51.2 ! 19.9 500 .405 -165.5 6.977 88.7 .068 63.0 .278 -52.1 ! 18.0 600 .404 -174.0 5.901 84.2 .079 64.0 .253 -53.0 ! 16.5 700 .404 179.0 5.111 80.2 .089 65.0 .235 -54.3 ! 15.2 800 .406 172.3 4.518 76.4 .100 65.5 .220 -56.0 ! 14.1 900 .409 166.0 4.042 73.0 .110 66.0 .208 -58.3 ! 13.1 1000 .417 160.3 3.661 69.9 .121 65.9 .196 -61.3 ! 12.3 1200 .440 151.1 3.098 63.9 .144 65.2 .176 -69.0 ! 10.9 1400 .461 143.5 2.706 57.9 .164 63.9 .162 -78.1 ! 9.8 1600 .470 136.6 2.396 52.1 .189 63.3 .147 -87.8 ! 8.8 1800 .485 128.3 2.177 46.8 .213 60.5 .130 -99.7 ! 8.0 2000 .514 120.2 1.996 41.7 .233 59.1 .117 -120.5 ! 7.4 2200 .554 114.9 1.853 37.0 .253 57.1 .123 -143.7 ! 7.0 2400 .578 111.2 1.698 32.2 .272 56.3 .145 -159.8 ! 6.5 2600 .588 106.4 1.590 27.8 .302 52.9 .160 -172.1 ! 6.0 2800 .595 99.7 1.497 22.1 .319 49.0 .166 173.5 ! 5.5 3000 .630 92.1 1.431 17.5 .343 47.6 .183 155.3 ! 5.5