! Filename: BFG591D.S2P Version: 4.0 ! Philips part #: BFG591 Date: Jun 1994 ! Bias condition: Vce=12V; Ic=40mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .615 -37.0 34.619 155.5 .013 74.4 .901 -19.6 ! 40.1 100 .515 -79.2 25.732 130.9 .026 62.9 .686 -38.0 ! 32.3 200 .430 -120.1 16.185 110.6 .038 59.0 .457 -49.4 ! 26.1 300 .404 -142.5 11.478 100.1 .048 60.7 .348 -52.6 ! 22.5 400 .396 -156.9 8.825 93.3 .058 62.5 .290 -53.5 ! 20.0 500 .393 -167.1 7.163 88.2 .069 64.4 .255 -54.4 ! 18.1 600 .392 -175.2 6.053 83.9 .080 65.2 .231 -55.4 ! 16.6 700 .393 177.9 5.241 80.0 .091 65.9 .213 -56.6 ! 15.3 800 .394 171.4 4.627 76.3 .102 66.2 .199 -58.3 ! 14.2 900 .398 165.2 4.142 73.0 .113 66.4 .186 -60.7 ! 13.2 1000 .406 159.6 3.748 69.9 .124 66.3 .174 -63.8 ! 12.4 1200 .429 150.4 3.171 64.0 .147 65.3 .154 -72.0 ! 11.0 1400 .451 143.2 2.767 58.1 .168 63.7 .141 -81.8 ! 9.9 1600 .460 136.4 2.450 52.4 .193 62.8 .126 -92.5 ! 8.9 1800 .475 128.2 2.226 47.2 .217 59.9 .110 -105.6 ! 8.1 2000 .504 120.1 2.040 42.1 .238 58.3 .100 -129.9 ! 7.5 2200 .545 114.9 1.892 37.5 .257 56.2 .111 -154.8 ! 7.1 2400 .568 111.3 1.736 32.8 .275 55.3 .136 -169.5 ! 6.6 2600 .579 106.6 1.626 28.3 .304 51.8 .152 178.8 ! 6.1 2800 .585 99.7 1.528 22.8 .322 47.9 .160 164.4 ! 5.6 3000 .620 92.2 1.463 18.2 .345 46.5 .180 147.2 ! 5.6