! Filename: BFG591E.S2P Version: 4.0 ! Philips part #: BFG591 Date: Jun 1994 ! Bias condition: Vce=12V; Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .602 -38.4 36.340 154.7 .013 74.4 .893 -20.6 ! 40.1 100 .501 -81.3 26.554 129.7 .026 62.7 .670 -39.4 ! 32.3 200 .420 -121.9 16.503 109.8 .038 59.5 .440 -50.9 ! 26.1 300 .397 -144.1 11.661 99.5 .048 61.3 .333 -54.1 ! 22.6 400 .388 -158.0 8.950 92.9 .059 63.3 .275 -55.0 ! 20.1 500 .387 -168.1 7.258 87.9 .070 65.3 .241 -55.9 ! 18.2 600 .386 -176.0 6.129 83.6 .081 65.9 .218 -57.0 ! 16.7 700 .387 177.3 5.304 79.8 .092 66.5 .199 -58.3 ! 15.4 800 .388 170.9 4.683 76.2 .103 66.6 .185 -59.9 ! 14.3 900 .393 164.7 4.193 72.9 .114 66.7 .172 -62.4 ! 13.3 1000 .401 159.1 3.793 69.9 .126 66.5 .161 -65.6 ! 12.5 1200 .423 150.1 3.208 64.0 .149 65.2 .141 -74.4 ! 11.1 1400 .445 143.0 2.797 58.2 .171 63.5 .128 -84.8 ! 10.0 1600 .455 136.0 2.477 52.5 .195 62.5 .113 -96.2 ! 8.9 1800 .470 128.0 2.251 47.3 .220 59.5 .098 -110.9 ! 8.2 2000 .498 120.0 2.063 42.3 .240 57.9 .092 -137.5 ! 7.6 2200 .539 114.8 1.911 37.7 .260 55.6 .106 -162.6 ! 7.2 2400 .564 111.3 1.754 33.2 .278 54.7 .133 -176.2 ! 6.6 2600 .575 106.6 1.644 28.6 .307 51.1 .150 172.8 ! 6.2 2800 .582 99.8 1.544 23.1 .323 47.2 .159 158.7 ! 5.7 3000 .616 92.3 1.479 18.5 .346 45.7 .181 142.2 ! 5.6