! Filename: BFG591F.S2P Version: 4.0 ! Philips part #: BFG591 Date: Jun 1994 ! Bias condition: Vce=12V; Ic=60mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .594 -39.5 37.544 154.0 .013 73.9 .886 -21.2 ! 40.1 100 .493 -82.9 27.081 128.9 .025 62.1 .656 -40.5 ! 32.3 200 .414 -123.4 16.680 109.2 .037 60.1 .427 -51.8 ! 26.1 300 .392 -145.1 11.753 99.1 .048 62.1 .321 -55.0 ! 22.6 400 .385 -159.0 9.012 92.5 .058 64.0 .265 -56.0 ! 20.1 500 .384 -168.7 7.304 87.6 .070 65.6 .232 -56.9 ! 18.2 600 .383 -176.7 6.167 83.4 .081 66.2 .209 -58.0 ! 16.7 700 .383 176.6 5.336 79.6 .092 66.7 .190 -59.3 ! 15.4 800 .385 170.4 4.711 76.1 .104 66.9 .176 -61.0 ! 14.3 900 .390 164.2 4.213 72.8 .116 66.9 .164 -63.6 ! 13.3 1000 .398 158.7 3.815 69.8 .127 66.5 .152 -66.9 ! 12.5 1200 .421 149.8 3.225 64.0 .151 65.4 .133 -76.0 ! 11.1 1400 .443 142.7 2.811 58.2 .172 63.4 .120 -87.0 ! 10.0 1600 .453 135.9 2.490 52.5 .197 62.3 .105 -98.9 ! 9.0 1800 .468 127.9 2.261 47.3 .221 59.3 .090 -114.9 ! 8.2 2000 .496 119.9 2.073 42.3 .242 57.5 .087 -143.3 ! 7.6 2200 .537 114.7 1.918 37.8 .261 55.3 .104 -168.0 ! 7.2 2400 .562 111.1 1.762 33.3 .279 54.3 .132 179.4 ! 6.6 2600 .573 106.5 1.652 28.7 .308 50.7 .149 168.9 ! 6.2 2800 .580 99.8 1.551 23.2 .324 46.8 .160 155.0 ! 5.7 3000 .614 92.1 1.485 18.6 .347 45.3 .183 139.0 ! 5.6