! Filename: BFG591G.S2P Version: 4.0 ! Philips part #: BFG591 Date: Jun 1994 ! Bias condition: Vce=12V; Ic=70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .590 -40.5 38.426 153.5 .013 72.6 .880 -21.9 ! 40.0 100 .488 -84.4 27.439 128.1 .025 62.0 .645 -41.3 ! 32.3 200 .411 -124.8 16.773 108.6 .037 60.2 .417 -52.6 ! 26.1 300 .390 -146.2 11.791 98.7 .048 62.3 .313 -55.7 ! 22.6 400 .383 -159.7 9.034 92.2 .059 64.5 .257 -56.6 ! 20.1 500 .382 -169.5 7.319 87.4 .070 66.0 .225 -57.6 ! 18.2 600 .381 -177.2 6.178 83.2 .082 66.5 .202 -58.6 ! 16.7 700 .383 176.2 5.341 79.4 .093 67.0 .184 -60.0 ! 15.4 800 .385 170.0 4.718 75.9 .105 67.0 .170 -61.8 ! 14.3 900 .390 163.9 4.217 72.6 .116 67.0 .157 -64.3 ! 13.3 1000 .397 158.4 3.822 69.7 .128 66.6 .146 -67.8 ! 12.5 1200 .421 149.5 3.229 63.8 .152 65.2 .127 -77.3 ! 11.1 1400 .443 142.6 2.814 58.0 .173 63.4 .114 -88.4 ! 10.0 1600 .452 135.9 2.492 52.5 .198 62.2 .099 -101.0 ! 9.0 1800 .467 127.7 2.264 47.3 .223 59.1 .086 -118.0 ! 8.2 2000 .496 119.8 2.074 42.3 .243 57.3 .085 -147.4 ! 7.6 2200 .537 114.6 1.920 37.8 .263 55.1 .104 -171.6 ! 7.2 2400 .562 111.1 1.764 33.2 .281 54.1 .131 176.7 ! 6.7 2600 .572 106.4 1.651 28.6 .309 50.4 .149 166.2 ! 6.2 2800 .580 99.6 1.550 23.2 .325 46.5 .161 152.7 ! 5.7 3000 .614 92.1 1.485 18.6 .348 45.0 .184 137.1 ! 5.6