! Filename: BFG591H.S2P Version: 4.0 ! Philips part #: BFG591 Date: Jun 1994 ! Bias condition: Vce=12V; Ic=80mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .588 -41.3 38.966 153.0 .013 72.8 .875 -22.3 ! 39.9 100 .485 -85.7 27.587 127.5 .025 62.0 .636 -41.8 ! 32.2 200 .411 -125.9 16.772 108.2 .037 60.1 .409 -53.0 ! 26.1 300 .391 -147.2 11.767 98.3 .048 62.7 .306 -55.9 ! 22.6 400 .384 -160.5 9.010 92.0 .059 64.5 .252 -56.8 ! 20.1 500 .383 -170.0 7.296 87.1 .070 66.1 .220 -57.9 ! 18.2 600 .384 -177.8 6.157 83.0 .082 66.8 .197 -58.9 ! 16.7 700 .384 175.8 5.328 79.2 .093 67.0 .179 -60.3 ! 15.4 800 .387 169.6 4.703 75.7 .105 67.0 .166 -62.1 ! 14.3 900 .391 163.5 4.204 72.4 .117 67.1 .153 -64.7 ! 13.3 1000 .399 158.1 3.808 69.5 .128 66.7 .142 -68.4 ! 12.5 1200 .422 149.3 3.219 63.7 .152 65.2 .123 -77.9 ! 11.1 1400 .444 142.4 2.801 58.0 .174 63.4 .110 -89.5 ! 10.0 1600 .454 135.7 2.483 52.3 .199 62.1 .096 -102.3 ! 8.9 1800 .469 127.4 2.255 47.1 .224 59.1 .083 -120.1 ! 8.2 2000 .498 119.6 2.067 42.1 .244 57.2 .083 -149.9 ! 7.6 2200 .538 114.5 1.912 37.6 .263 55.0 .104 -174.0 ! 7.2 2400 .564 110.9 1.756 33.1 .281 54.0 .131 174.9 ! 6.6 2600 .574 106.3 1.646 28.5 .309 50.3 .150 164.7 ! 6.2 2800 .581 99.5 1.543 23.1 .326 46.3 .162 151.2 ! 5.7 3000 .616 92.0 1.479 18.5 .348 44.8 .186 135.8 ! 5.6