! Filename: BFG591I.S2P Version: 4.0 ! Philips part #: BFG591 Date: Jun 1994 ! Bias condition: Vce=12V; Ic=90mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .587 -42.1 39.365 152.6 .013 72.3 .869 -22.7 ! 39.8 100 .484 -87.0 27.639 127.0 .025 61.7 .628 -42.3 ! 32.2 200 .411 -127.1 16.716 107.7 .037 60.4 .401 -53.2 ! 26.0 300 .392 -148.1 11.711 98.0 .048 62.7 .301 -56.1 ! 22.5 400 .386 -161.3 8.960 91.7 .059 64.4 .247 -56.9 ! 20.0 500 .385 -170.7 7.254 86.9 .070 66.3 .216 -57.8 ! 18.1 600 .386 -178.2 6.120 82.8 .082 66.6 .194 -58.9 ! 16.6 700 .388 175.3 5.294 79.0 .094 67.1 .176 -60.3 ! 15.3 800 .390 169.2 4.673 75.5 .105 67.2 .163 -62.1 ! 14.2 900 .394 163.2 4.182 72.2 .117 67.0 .151 -64.7 ! 13.3 1000 .402 157.8 3.785 69.3 .129 66.7 .139 -68.4 ! 12.4 1200 .425 149.1 3.197 63.5 .153 65.2 .121 -78.2 ! 11.0 1400 .448 142.1 2.788 57.7 .174 63.4 .108 -90.0 ! 9.9 1600 .458 135.5 2.468 52.1 .200 62.1 .094 -103.4 ! 8.9 1800 .471 127.4 2.242 46.9 .224 59.0 .082 -121.2 ! 8.1 2000 .502 119.5 2.053 41.9 .245 57.1 .083 -151.5 ! 7.5 2200 .542 114.3 1.900 37.4 .264 54.9 .104 -175.1 ! 7.1 2400 .566 110.7 1.747 32.9 .281 53.9 .132 173.8 ! 6.6 2600 .576 106.1 1.635 28.3 .310 50.2 .150 163.7 ! 6.1 2800 .583 99.4 1.534 22.8 .326 46.2 .163 150.4 ! 5.6 3000 .618 91.9 1.471 18.3 .349 44.7 .188 135.2 ! 5.6