! Filename: BFG591J.S2P Version: 4.0 ! Philips part #: BFG591 Date: Jun 1994 ! Bias condition: Vce=12V; Ic=100mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .586 -43.0 39.594 152.1 .013 71.7 .864 -22.9 ! 39.7 100 .483 -88.3 27.598 126.5 .025 61.5 .620 -42.6 ! 32.1 200 .413 -128.3 16.609 107.3 .037 60.2 .395 -53.3 ! 26.0 300 .395 -149.0 11.619 97.7 .048 62.5 .296 -56.0 ! 22.4 400 .390 -162.0 8.886 91.4 .059 64.8 .244 -56.8 ! 20.0 500 .389 -171.2 7.192 86.6 .070 66.2 .213 -57.6 ! 18.1 600 .390 -178.8 6.069 82.5 .082 66.7 .192 -58.7 ! 16.5 700 .391 174.9 5.246 78.8 .093 67.2 .175 -60.1 ! 15.3 800 .393 168.8 4.631 75.3 .105 67.2 .161 -61.9 ! 14.2 900 .398 162.8 4.145 72.0 .117 67.2 .149 -64.7 ! 13.2 1000 .406 157.6 3.753 69.0 .129 66.7 .138 -68.4 ! 12.4 1200 .430 148.8 3.169 63.3 .153 65.3 .119 -78.3 ! 11.0 1400 .452 141.9 2.760 57.5 .174 63.4 .107 -90.2 ! 9.9 1600 .461 135.2 2.446 51.9 .200 62.1 .094 -103.6 ! 8.8 1800 .476 127.1 2.223 46.7 .224 59.0 .081 -121.9 ! 8.1 2000 .506 119.3 2.037 41.6 .245 57.1 .083 -152.1 ! 7.5 2200 .546 114.0 1.884 37.1 .264 54.9 .104 -175.6 ! 7.1 2400 .570 110.5 1.732 32.6 .282 53.9 .132 173.4 ! 6.6 2600 .581 105.9 1.623 28.0 .311 50.2 .151 163.3 ! 6.1 2800 .587 99.1 1.520 22.5 .327 46.2 .164 150.1 ! 5.6 3000 .622 91.6 1.458 18.0 .350 44.7 .189 135.0 ! 5.6