! Filename: BFG67A.S2P Version: 2.0 ! Philips part #: BFG 67 Date: Jul 1990 ! Bias condition: Vce=4V, Ic=2mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .953 -7.5 6.681 174.3 .011 86.1 .999 -3.5 ! 52.8 100 .940 -18.5 6.535 166.3 .027 78.3 .986 -9.1 ! 41.1 200 .904 -35.9 6.187 154.5 .051 69.2 .942 -17.1 ! 32.7 300 .865 -52.1 5.783 143.6 .070 60.3 .893 -24.2 ! 28.2 400 .821 -66.9 5.338 134.0 .086 53.2 .838 -30.2 ! 24.7 500 .779 -79.8 4.860 125.7 .098 46.8 .787 -35.1 ! 22.0 600 .745 -91.3 4.442 118.7 .106 41.9 .741 -39.0 ! 19.9 700 .714 -101.2 4.069 112.4 .113 38.0 .705 -42.3 ! 18.3 800 .688 -110.5 3.737 106.5 .117 34.8 .673 -45.1 ! 16.9 900 .664 -118.7 3.436 101.4 .120 32.1 .646 -47.4 ! 15.6 1000 .644 -126.2 3.164 96.7 .122 29.8 .623 -49.5 ! 14.5 1200 .621 -139.8 2.738 88.6 .124 26.4 .587 -53.2 ! 12.7 1400 .614 -151.1 2.428 81.2 .125 23.8 .562 -57.1 ! 11.4 1600 .609 -160.2 2.161 74.6 .123 23.2 .550 -60.8 ! 10.3 1800 .603 -168.0 1.951 69.2 .123 22.8 .544 -63.7 ! 9.3 2000 .596 -176.0 1.775 64.0 .120 22.9 .532 -66.4 ! 8.3 2200 .600 176.5 1.631 59.4 .118 23.9 .516 -70.4 ! 7.5 2400 .613 170.1 1.494 54.0 .116 25.4 .508 -75.6 ! 6.8 2600 .625 164.8 1.376 49.9 .115 27.6 .514 -80.6 ! 6.3 2800 .629 159.8 1.304 45.3 .115 28.9 .526 -84.7 ! 5.9 3000 .635 154.5 1.218 41.1 .115 31.9 .533 -88.1 ! 5.4