! Filename: BFG67B.S2P Version: 2.0 ! Philips part #: BFG 67 Date: Jul 1990 ! Bias condition: Vce=4V, Ic=5mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .897 -12.3 14.969 171.2 .011 82.7 .987 -6.3 ! 46.6 100 .867 -30.1 14.202 159.4 .025 73.1 .949 -15.6 ! 39.1 200 .800 -56.3 12.502 143.2 .044 60.9 .846 -27.8 ! 31.8 300 .737 -78.3 10.798 130.3 .057 51.7 .743 -36.8 ! 27.6 400 .686 -96.0 9.256 120.3 .065 45.6 .655 -43.1 ! 24.5 500 .649 -110.0 7.964 112.5 .071 41.4 .587 -47.5 ! 22.2 600 .623 -121.3 6.965 106.4 .075 38.7 .536 -50.5 ! 20.5 700 .604 -130.5 6.173 101.2 .078 37.2 .500 -52.9 ! 19.0 800 .589 -138.8 5.522 96.5 .080 36.4 .471 -54.7 ! 17.8 900 .577 -145.9 4.983 92.5 .082 35.8 .450 -56.2 ! 16.7 1000 .568 -152.3 4.522 88.9 .084 35.8 .432 -57.3 ! 15.7 1200 .562 -163.3 3.826 82.6 .088 36.2 .405 -60.0 ! 14.1 1400 .565 -171.8 3.334 76.8 .091 37.1 .388 -63.2 ! 12.8 1600 .567 -178.9 2.940 71.5 .094 39.0 .384 -66.3 ! 11.7 1800 .565 174.7 2.637 67.1 .099 40.6 .383 -68.5 ! 10.8 2000 .563 168.2 2.392 62.7 .102 42.2 .375 -70.5 ! 9.9 2200 .574 162.2 2.188 58.9 .106 43.8 .363 -74.2 ! 9.2 2400 .590 157.3 2.002 54.5 .111 45.6 .358 -79.7 ! 8.5 2600 .600 153.3 1.843 51.0 .116 47.4 .367 -84.8 ! 7.9 2800 .605 149.3 1.738 46.8 .121 47.4 .379 -88.8 ! 7.5 3000 .610 144.9 1.622 43.2 .127 49.3 .387 -91.8 ! 6.9