! Filename: BFG67C.S2P Version: 2.0 ! Philips part #: BFG 67 Date: Jul 1990 ! Bias condition: Vce=4V, Ic=10mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .823 -18.7 25.316 167.4 .010 80.4 .968 -9.8 ! 45.0 100 .775 -44.7 22.879 151.5 .023 67.7 .887 -23.2 ! 37.9 200 .691 -78.9 18.240 132.1 .037 54.6 .719 -38.2 ! 31.2 300 .636 -103.5 14.476 119.0 .045 47.0 .587 -47.0 ! 27.3 400 .602 -120.8 11.751 110.1 .049 44.0 .495 -52.3 ! 24.6 500 .580 -133.4 9.772 103.6 .053 42.3 .434 -55.4 ! 22.5 600 .569 -142.9 8.359 98.6 .056 42.3 .393 -57.6 ! 20.9 700 .560 -150.7 7.295 94.3 .059 42.7 .366 -59.1 ! 19.5 800 .554 -157.2 6.457 90.6 .062 43.5 .346 -60.2 ! 18.3 900 .549 -162.9 5.782 87.3 .064 44.5 .331 -61.2 ! 17.3 1000 .546 -168.0 5.224 84.4 .067 45.9 .319 -61.9 ! 16.4 1200 .549 -176.7 4.386 79.1 .074 48.0 .301 -64.0 ! 14.8 1400 .555 176.6 3.794 74.2 .080 49.1 .292 -67.1 ! 13.6 1600 .559 171.0 3.335 69.5 .086 51.5 .292 -70.1 ! 12.5 1800 .558 165.7 2.986 65.6 .094 52.8 .295 -71.9 ! 11.5 2000 .559 160.0 2.706 61.7 .101 53.9 .290 -73.5 ! 10.7 2200 .572 154.7 2.475 58.3 .108 54.9 .280 -77.3 ! 9.9 2400 .589 150.6 2.263 54.4 .115 55.7 .277 -83.4 ! 9.3 2600 .599 147.3 2.083 51.1 .122 56.3 .287 -89.0 ! 8.7 2800 .602 143.9 1.957 47.3 .129 55.9 .301 -92.8 ! 8.2 3000 .607 139.9 1.831 43.8 .135 56.5 .310 -95.6 ! 7.7