! Filename: BFG67D.S2P Version: 2.0 ! Philips part #: BFG 67 Date: Jul 1990 ! Bias condition: Vce=4V, Ic=15mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .771 -23.6 32.164 164.8 .010 77.3 .951 -12.2 ! 44.3 100 .715 -54.9 27.929 146.4 .022 64.7 .838 -27.8 ! 37.3 200 .637 -92.7 20.824 126.0 .033 51.9 .640 -43.4 ! 30.9 300 .596 -117.1 15.868 113.6 .038 46.3 .505 -51.3 ! 27.2 400 .576 -133.0 12.597 105.6 .042 45.4 .421 -55.6 ! 24.6 500 .562 -144.2 10.353 99.7 .046 45.3 .367 -58.1 ! 22.6 600 .556 -152.5 8.788 95.2 .049 45.8 .333 -59.6 ! 21.0 700 .551 -159.0 7.637 91.5 .052 46.9 .311 -60.9 ! 19.7 800 .548 -165.0 6.737 88.1 .055 48.6 .295 -61.7 ! 18.5 900 .546 -169.9 6.019 85.1 .059 50.3 .285 -62.4 ! 17.5 1000 .545 -174.3 5.430 82.4 .062 51.5 .275 -63.0 ! 16.6 1200 .549 178.1 4.549 77.5 .070 53.4 .262 -65.0 ! 15.0 1400 .558 172.2 3.928 73.0 .077 54.9 .256 -68.2 ! 13.8 1600 .561 167.1 3.450 68.5 .085 56.7 .258 -71.2 ! 12.7 1800 .561 162.2 3.086 64.7 .094 57.4 .263 -73.0 ! 11.7 2000 .563 156.8 2.795 61.0 .101 58.1 .259 -74.5 ! 10.9 2200 .576 152.0 2.554 57.7 .109 58.8 .251 -78.4 ! 10.2 2400 .593 148.2 2.337 54.0 .116 59.2 .249 -84.9 ! 9.5 2600 .603 145.3 2.149 50.8 .125 59.6 .260 -90.7 ! 8.9 2800 .605 142.0 2.017 47.1 .131 58.6 .275 -94.6 ! 8.4 3000 .612 138.2 1.887 43.7 .139 58.9 .285 -97.3 ! 7.9