! Filename: BFG67F.S2P Version: 2.0 ! Philips part #: BFG 67 Date: Jul 1990 ! Bias condition: Vce=4V, Ic=30mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .655 -37.7 43.638 158.2 .009 74.4 .889 -17.1 ! 42.0 100 .610 -81.0 33.839 135.1 .018 57.4 .706 -35.3 ! 35.6 200 .576 -120.6 22.076 115.1 .025 49.3 .486 -47.7 ! 29.8 300 .567 -140.8 15.823 104.7 .029 48.0 .376 -51.6 ! 26.3 400 .564 -152.8 12.226 98.2 .033 50.0 .317 -52.9 ! 23.9 500 .563 -161.0 9.907 93.5 .037 51.7 .285 -53.6 ! 21.9 600 .564 -166.9 8.336 89.8 .040 53.9 .265 -54.2 ! 20.4 700 .561 -171.8 7.203 86.7 .044 55.8 .256 -54.9 ! 19.1 800 .562 -176.1 6.333 83.7 .049 57.6 .249 -55.6 ! 18.0 900 .562 -179.8 5.645 81.1 .052 59.0 .246 -56.3 ! 17.0 1000 .563 176.6 5.086 78.7 .057 60.4 .242 -57.0 ! 16.0 1200 .571 170.7 4.250 74.2 .065 61.7 .238 -59.5 ! 14.5 1400 .579 166.0 3.659 69.9 .074 62.5 .238 -63.4 ! 13.3 1600 .584 161.9 3.210 65.7 .082 63.9 .245 -67.3 ! 12.2 1800 .583 157.5 2.866 62.0 .091 63.7 .253 -69.6 ! 11.2 2000 .588 152.5 2.596 58.3 .100 64.1 .252 -71.6 ! 10.4 2200 .602 148.2 2.371 55.2 .109 64.1 .245 -76.1 ! 9.7 2400 .619 145.0 2.166 51.5 .116 64.2 .246 -83.2 ! 9.1 2600 .628 142.2 1.990 48.4 .125 64.2 .258 -89.5 ! 8.5 2800 .633 139.2 1.866 44.7 .133 62.9 .275 -93.8 ! 8.0 3000 .637 135.6 1.743 41.4 .141 62.8 .286 -96.8 ! 7.5