! Filename: BFG67G.S2P Version: 2.0 ! Philips part #: BFG 67 Date: Jul 1990 ! Bias condition: Vce=8V, Ic=2mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .954 -6.95 6.333 174.7 .0105 85.7 .996 -3.24 ! 47.3 100 .942 -17.4 6.150 166.4 .0256 79.9 .983 -8.35 ! 39.9 200 .912 -33.7 5.885 155.3 .0489 70.6 .947 -16.0 ! 33.0 300 .873 -49.2 5.509 145.0 .0684 62.6 .901 -22.9 ! 28.3 400 .828 -63.4 5.123 135.7 .0845 55.4 .854 -28.7 ! 24.9 500 .792 -75.9 4.735 127.7 .0969 49.6 .810 -33.7 ! 22.4 600 .756 -87.4 4.347 120.4 .106 44.9 .768 -37.9 ! 20.3 700 .722 -97.3 3.980 114.0 .113 41.1 .734 -41.3 ! 18.6 800 .695 -107. 3.650 108.3 .118 38.0 .704 -44.1 ! 17.1 900 .669 -115. 3.373 103.6 .122 35.3 .679 -46.5 ! 15.8 1000 .646 -122. 3.161 98.4 .124 32.6 .657 -48.9 ! 14.8 1200 .610 -137. 2.722 89.6 .126 29.5 .623 -53.1 ! 12.9 1400 .600 -149. 2.398 82.4 .128 27.5 .601 -57.3 ! 11.5 1600 .598 -159. 2.147 76.0 .128 26.0 .590 -60.8 ! 10.4 1800 .588 -167. 1.962 70.2 .126 25.7 .585 -63.9 ! 9.52 2000 .579 -176. 1.775 64.3 .125 27.1 .572 -66.9 ! 8.48 2200 .579 175.5 1.609 60.3 .124 27.7 .559 -70.7 ! 7.53 2400 .584 169.0 1.486 55.8 .121 28.9 .554 -75.7 ! 6.84 2600 .585 162.8 1.378 50.5 .120 31.4 .561 -80.8 ! 6.24 2800 .592 156.5 1.262 45.4 .121 34.3 .577 -84.6 ! 5.64 3000 .597 150.9 1.201 43.0 .124 35.4 .582 -87.5 ! 5.30