! Filename: BFG67H.S2P Version: 2.0 ! Philips part #: BFG 67 Date: Jul 1990 ! Bias condition: Vce=8V, Ic=5mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .908 -11.2 14.230 172.0 .0102 83.4 .984 -5.78 ! 45.7 100 .880 -27.6 13.539 160.5 .0243 74.6 .951 -14.4 ! 39.3 200 .816 -52.3 12.210 144.9 .0436 62.7 .859 -26.3 ! 32.3 300 .751 -73.7 10.623 132.2 .0566 53.9 .762 -35.2 ! 27.9 400 .691 -91.1 9.200 122.2 .0657 47.5 .678 -41.6 ! 24.8 500 .650 -105. 8.021 114.5 .0720 43.5 .614 -46.4 ! 22.5 600 .624 -117. 7.033 108.0 .0761 40.9 .564 -49.8 ! 20.7 700 .596 -126. 6.211 102.6 .0793 39.5 .528 -52.3 ! 19.2 800 .579 -135. 5.559 98.0 .0822 38.6 .501 -54.2 ! 17.9 900 .562 -142. 5.021 94.3 .0849 38.3 .477 -55.7 ! 16.8 1000 .550 -149. 4.626 90.2 .0867 37.6 .458 -57.3 ! 15.9 1200 .538 -161. 3.890 83.6 .0899 38.8 .433 -60.3 ! 14.2 1400 .537 -171. 3.382 77.9 .0940 39.4 .417 -63.7 ! 12.9 1600 .537 -178. 2.976 72.8 .0979 41.0 .415 -66.4 ! 11.8 1800 .533 174.9 2.692 68.0 .101 42.6 .414 -68.5 ! 10.9 2000 .535 167.5 2.429 63.4 .107 44.8 .406 -70.9 ! 9.95 2200 .536 161.0 2.201 60.1 .112 46.4 .398 -74.8 ! 9.07 2400 .542 155.6 2.027 56.2 .115 47.9 .396 -79.4 ! 8.39 2600 .549 150.3 1.872 51.9 .120 49.7 .406 -84.4 ! 7.79 2800 .551 145.8 1.716 47.4 .127 51.5 .423 -88.1 ! 7.12 3000 .557 141.4 1.633 44.9 .134 51.0 .433 -90.4 ! 6.77 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 .950 .455 33.8 .288 1000 1.30 .375 65.9 .304 2000 2.20 .391 136.5 .184