! Filename: BFG67I.S2P Version: 2.0 ! Philips part #: BFG 67 Date: Jul 1990 ! Bias condition: Vce=8V, Ic=10mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .851 -16.5 23.911 168.5 .00998 81.4 .966 -8.92 ! 44.9 100 .800 -39.7 21.821 153.3 .0226 69.7 .896 -21.3 ! 38.2 200 .712 -72.3 17.984 134.4 .0372 56.7 .743 -36.1 ! 31.7 300 .644 -96.4 14.448 121.4 .0458 49.8 .614 -45.1 ! 27.6 400 .592 -114. 11.857 112.3 .0510 45.9 .525 -51.0 ! 24.8 500 .570 -127. 9.975 105.6 .0553 44.5 .463 -54.6 ! 22.7 600 .553 -138. 8.538 100.2 .0585 44.3 .422 -57.2 ! 21.1 700 .537 -146. 7.425 95.8 .0616 44.8 .392 -58.9 ! 19.6 800 .530 -154. 6.580 92.0 .0648 45.5 .372 -60.1 ! 18.4 900 .520 -160. 5.902 89.1 .0683 46.4 .357 -61.1 ! 17.4 1000 .516 -165. 5.385 85.6 .0710 47.0 .343 -62.1 ! 16.5 1200 .512 -175. 4.505 80.1 .0776 49.2 .327 -64.5 ! 14.9 1400 .517 177.8 3.887 75.3 .0843 51.2 .319 -67.6 ! 13.6 1600 .521 171.4 3.413 70.9 .0915 52.5 .319 -70.4 ! 12.5 1800 .514 165.2 3.071 66.7 .0980 53.9 .323 -72.0 ! 11.6 2000 .519 158.9 2.773 62.6 .106 55.4 .321 -74.2 ! 10.7 2200 .522 153.5 2.510 59.6 .115 55.9 .311 -77.6 ! 9.81 2400 .536 148.9 2.311 56.2 .120 56.7 .311 -82.7 ! 9.19 2600 .536 143.7 2.132 52.2 .127 57.7 .323 -88.0 ! 8.53 2800 .539 140.3 1.955 48.1 .136 58.5 .341 -91.5 ! 7.85 3000 .545 136.6 1.871 45.9 .145 57.2 .351 -93.4 ! 7.54