! Filename: BFG67J.S2P Version: 2.0 ! Philips part #: BFG 67 Date: Jul 1990 ! Bias condition: Vce=8V, Ic=15mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .811 -20.9 30.808 166.2 .00932 79.4 .950 -11.3 ! 44.5 100 .753 -49.4 27.203 148.4 .0213 66.6 .850 -26.1 ! 37.9 200 .659 -85.7 21.003 128.3 .0334 53.5 .662 -42.0 ! 31.4 300 .601 -110. 16.153 115.7 .0396 48.1 .527 -50.7 ! 27.5 400 .568 -127. 12.934 107.4 .0439 46.1 .441 -55.7 ! 24.9 500 .555 -139. 10.735 101.5 .0477 45.8 .386 -58.9 ! 22.9 600 .543 -147. 9.109 96.6 .0512 46.5 .351 -61.0 ! 21.3 700 .532 -155. 7.891 92.8 .0543 47.9 .327 -62.3 ! 19.9 800 .530 -161. 6.953 89.4 .0581 49.3 .311 -63.3 ! 18.7 900 .523 -166. 6.221 86.7 .0615 50.3 .298 -64.2 ! 17.7 1000 .522 -171. 5.676 83.6 .0651 51.3 .288 -65.1 ! 16.8 1200 .519 -179. 4.727 78.5 .0725 53.9 .275 -67.5 ! 15.2 1400 .524 173.8 4.072 74.0 .0802 55.4 .271 -70.6 ! 13.9 1600 .524 169.0 3.565 69.9 .0880 56.3 .273 -73.2 ! 12.8 1800 .524 163.3 3.211 65.7 .0959 57.3 .276 -74.8 ! 11.9 2000 .528 157.6 2.894 61.9 .105 58.5 .273 -76.9 ! 11.0 2200 .532 151.9 2.634 59.2 .114 58.5 .266 -80.9 ! 10.2 2400 .547 147.9 2.423 55.7 .120 59.4 .267 -86.3 ! 9.55 2600 .544 143.9 2.230 52.0 .127 59.8 .279 -92.1 ! 8.84 2800 .549 140.7 2.053 48.1 .136 60.0 .298 -95.7 ! 8.21 3000 .560 136.4 1.957 45.6 .145 58.1 .308 -97.6 ! 7.90 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.40 .305 38.8 .289 1000 1.70 .278 78.1 .318 2000 2.70 .359 152.0 .192