! Filename: BFG67K.S2P Version: 2.0 ! Philips part #: BFG 67 Date: Jul 1990 ! Bias condition: Vce=8V, Ic=20mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .784 -23.8 35.157 164.3 .00953 78.4 .935 -12.6 ! 44.1 100 .714 -55.2 30.142 145.0 .0202 65.0 .815 -28.6 ! 37.4 200 .623 -93.3 22.267 124.5 .0310 52.6 .613 -44.2 ! 31.1 300 .569 -117. 16.724 112.5 .0366 48.9 .482 -51.8 ! 27.3 400 .541 -134. 13.219 104.7 .0406 48.4 .404 -56.1 ! 24.7 500 .531 -145. 10.900 99.1 .0446 48.8 .353 -58.5 ! 22.8 600 .522 -153. 9.222 94.7 .0483 50.2 .325 -60.1 ! 21.2 700 .513 -160. 7.965 91.1 .0520 51.8 .304 -61.2 ! 19.8 800 .508 -165. 7.023 87.8 .0561 53.4 .292 -61.9 ! 18.6 900 .501 -171. 6.273 85.4 .0603 54.6 .282 -62.6 ! 17.6 1000 .505 -176. 5.703 82.3 .0640 55.4 .275 -63.3 ! 16.7 1200 .504 176.7 4.748 77.4 .0726 57.8 .266 -65.6 ! 15.1 1400 .513 170.3 4.080 73.4 .0811 59.2 .263 -69.1 ! 13.8 1600 .518 165.2 3.592 69.3 .0901 59.8 .268 -71.6 ! 12.8 1800 .517 160.1 3.226 65.0 .0980 60.6 .274 -73.0 ! 11.9 2000 .516 154.4 2.905 61.4 .108 61.6 .272 -75.0 ! 10.9 2200 .525 148.7 2.632 58.5 .117 61.1 .266 -78.7 ! 10.1 2400 .540 144.4 2.424 55.3 .124 61.5 .268 -84.1 ! 9.51 2600 .538 141.1 2.233 51.7 .132 62.2 .281 -89.8 ! 8.82 2800 .545 136.4 2.053 47.8 .141 62.3 .300 -93.2 ! 8.19 3000 .550 132.7 1.941 45.5 .150 59.9 .311 -95.0 ! 7.77