! Filename: BFG67L.S2P Version: 2.0 ! Philips part #: BFG 67 Date: Jul 1990 ! Bias condition: Vce=8V, Ic=30mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .746 -28.6 40.528 161.6 .00923 76.2 .910 -14.6 ! 43.3 100 .669 -64.9 33.161 140.1 .0190 61.4 .761 -31.7 ! 36.7 200 .585 -105. 23.008 119.6 .0279 51.1 .547 -46.0 ! 30.6 300 .548 -128. 16.808 108.4 .0327 49.4 .424 -51.7 ! 26.9 400 .529 -142. 13.116 101.4 .0365 50.0 .357 -54.5 ! 24.4 500 .522 -152. 10.735 96.3 .0409 51.7 .317 -56.0 ! 22.5 600 .519 -159. 9.031 92.2 .0448 53.3 .295 -56.9 ! 20.9 700 .511 -166. 7.793 88.7 .0489 55.6 .280 -57.9 ! 19.5 800 .511 -170. 6.842 85.7 .0533 57.2 .273 -58.6 ! 18.4 900 .509 -175. 6.121 83.4 .0576 58.2 .266 -58.8 ! 17.4 1000 .510 -180. 5.551 80.5 .0618 58.8 .261 -59.7 ! 16.5 1200 .512 173.0 4.612 76.1 .0708 61.0 .256 -62.2 ! 14.9 1400 .516 167.5 3.982 71.8 .0801 61.9 .257 -66.0 ! 13.6 1600 .517 163.2 3.469 67.6 .0889 62.3 .264 -68.8 ! 12.5 1800 .517 157.5 3.123 63.8 .0970 62.9 .272 -70.4 ! 11.6 2000 .527 152.0 2.817 60.1 .107 63.6 .272 -72.8 ! 10.7 2200 .532 147.0 2.550 57.4 .117 63.0 .267 -76.7 ! 9.90 2400 .544 143.2 2.348 54.0 .123 63.4 .269 -82.2 ! 9.26 2600 .547 139.3 2.160 50.3 .132 63.6 .283 -88.2 ! 8.60 2800 .550 135.3 1.987 46.9 .141 63.4 .304 -91.8 ! 7.95 3000 .550 131.7 1.880 44.0 .150 61.5 .315 -93.9 ! 7.50 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 2.00 .212 46.4 .336 1000 2.50 .211 93.5 .379 2000 3.50 .379 166.0 .213